Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Raceway Shape | Materials of Inner and Outer Ring | Shield material and shape | Outer Race Type | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Load Direction | Raceway No. of Rows | Size Standard | Rolling Element Material | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 5.92 € 3.73 € | 1 | Available |
Same day
Stock | - | - | - | - | 10 | 35 | 11 | - | - | - | - | - | - | - | - | - | - | |
- | 5.92 € 3.73 € | 1 | Available |
Same day
Stock | - | - | - | - | 10 | 35 | 11 | - | - | - | - | - | - | - | - | - | - | |
- | 4.37 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 12 | 37 | 12 | 10300 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | CN | steel sheet metal | ||
- | 4.37 € 3.45 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 12 | 37 | 12 | 10300 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
- | 4.51 € | 1 | Available | 5 Days | Ball | Steel | Double Shielded | Flat | 15 | 42 | 13 | 12000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | CN | steel sheet metal | |
- | 4.51 € 3.74 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 15 | 42 | 13 | 12000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
5.10 € | 1 | Available | 4 Days | Ball | Steel | Double Shielded | Flat | 17 | 47 | 14 | 14400 | 18900 | For high Speed | Radial | Single Row | Metric System | Steel | 6500 | CN | steel sheet metal | ||
- | 5.10 € 4.23 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 17 | 47 | 14 | 14400 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
- | 6.48 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 20 | 52 | 15 | 16900 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | CN | steel sheet metal | |
- | 6.48 € 4.92 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 20 | 52 | 15 | 16900 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
7.79 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 25 | 62 | 17 | 23800 | 13700 | For high Speed | Radial | Single Row | Metric System | Steel | 11500 | CN | steel sheet metal | ||
- | 7.79 € 6.15 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 25 | 62 | 17 | 23800 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
7.68 € | 1 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 30 | 72 | 19 | 30500 | 11700 | For high Speed | Radial | Single Row | Metric System | Steel | 16200 | CN | steel sheet metal | ||
- | 10.48 € 8.28 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 30 | 72 | 19 | 30500 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
14.68 € | 1 | Available | 4 Days | Ball | Steel | Double Shielded | Flat | 35 | 80 | 21 | 35500 | 10500 | For high Speed | Radial | Single Row | Metric System | Steel | 19100 | CN | steel sheet metal | ||
- | 14.68 € 11.16 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 35 | 80 | 21 | 35500 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
- | 18.95 € 15.73 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 40 | 90 | 23 | 45500 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
31.65 € 26.27 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 50 | 110 | 27 | 68000 | 8000 | For high Speed | Radial | Single Row | Metric System | Steel | 38500 | CN | steel sheet metal | |||
- | 31.65 € 26.27 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 50 | 110 | 27 | 68000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
39.82 € 33.05 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 55 | 120 | 29 | 83000 | 7200 | For high Speed | Radial | Single Row | Metric System | Steel | 47500 | CN | steel sheet metal | |||
- | 39.82 € 33.05 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 55 | 120 | 29 | 83000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
- | 97.05 € 61.14 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 65 | 140 | 33 | 100000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
113.47 € 71.49 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 70 | 150 | 35 | 115000 | 5700 | For high Speed | Radial | Single Row | Metric System | Steel | 69000 | CN | steel sheet metal | ||
- | 113.47 € 71.49 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 70 | 150 | 35 | 115000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
138.55 € 87.29 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 75 | 160 | 37 | 123000 | 5400 | For high Speed | Radial | Single Row | Metric System | Steel | 77000 | CN | steel sheet metal | |||
- | 138.55 € 87.29 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 75 | 160 | 37 | 123000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
162.20 € 102.19 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 80 | 170 | 39 | 131000 | 4550 | For high Speed | Radial | Single Row | Metric System | Steel | 87000 | CN | steel sheet metal | |||
- | 162.20 € 102.19 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 80 | 170 | 39 | 131000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
196.98 € 124.10 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 85 | 180 | 41 | 141000 | 4300 | For high Speed | Radial | Single Row | Metric System | Steel | 97000 | CN | steel sheet metal | ||
- | 196.98 € 124.10 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 85 | 180 | 41 | 141000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
239.03 € 150.59 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 90 | 190 | 43 | 142000 | 4150 | For high Speed | Radial | Single Row | Metric System | Steel | 102000 | CN | steel sheet metal | ||
- | 239.03 € 150.59 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 90 | 190 | 43 | 142000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
295.48 € | 1 | Available | 5 Days | Ball | Steel | Double Shielded | Flat | 95 | 200 | 45 | 154000 | 3900 | For high Speed | Radial | Single Row | Metric System | Steel | 113000 | CN | steel sheet metal | ||
- | 227.29 € | 1 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 95 | 200 | 45 | 154000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | |
355.88 € 238.44 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 100 | 215 | 47 | 177000 | 3600 | For high Speed | Radial | Single Row | Metric System | Steel | 137000 | CN | steel sheet metal | |||
- | 355.88 € 238.44 € | 1 |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 100 | 215 | 47 | 177000 | - | For high Speed | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | ||
524.65 € 362.01 € | 1 | Available |
Same day
Stock | Ball | Steel | Double Shielded | Flat | 110 | 240 | 50 | 201000 | 3250 | For high Speed | Radial | Single Row | Metric System | Steel | 165000 | CN | steel sheet metal | ||
2.52 € | 10 | Available | 3 Days | Ball | Steel | Double Shielded | Flat | 4 | 16 | 5 | 1735 | 53000 | For high Speed | Radial | Single Row | Metric System | Steel | 670 | CN | steel sheet metal | ||
3.51 € | 1 | Available | 4 Days | Ball | Steel | Double Shielded | Flat | 5 | 19 | 6 | 2750 | 45000 | For high Speed | Radial | Single Row | Metric System | Steel | 1050 | CN | steel sheet metal |
Loading...
Configure
Stock
Basic Attributes
Raceway Shape
Materials of Inner and Outer Ring
Shield material and shape
Outer Race Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Specifications/Environment
Load Direction
Raceway No. of Rows
Size Standard
Rolling Element Material
Bearing clearance identifier
Cage material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes