Drawn cup needle roller bearings with open ends HK..-RS, lip seal on one side, to DIN 618-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HK0810-RS-FPM-B-L271
HK1012-RS-FPM-B-L271
HK1214-RS-L271
HK1414-RS-L271
HK1514-RS-L271
HK1518-RS-HLI-L271
HK1614-RS-L271
HK1814-RS-L271
HK2018-RS-L271
HK2214-RS-L271
HK2218-RS-L271
HK2518-RS-L271
HK3018-RS-L271
HK3518-RS-L271
HK4018-RS-A-L271
HK5022-RS-A-L271
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)

4.65 €

1 7 Days 81210

5.45 €

1 Available 4 Days 101412

4.70 €

1 7 Days 121814

5.28 €

1 7 Days 142014

4.78 €

1 Available 3 Days 152114

6.25 €

25 Available 3 Days 152118

4.85 €

1 Available 3 Days 162214

5.47 €

1 12 Days 182414

6.34 €

1 7 Days 202618

5.94 €

1 17 Days 222814

6.11 €

1 Available 3 Days 222818

6.35 €

1 Available 3 Days 253218

7.09 €

1 Available 3 Days 303718

8.32 €

1 Available 3 Days 354218

9.66 €

1 Available 3 Days 404718

13.35 €

1 Available 3 Days 505822

Loading...

  1. 1

Tech Support