Housing locating washers GS893, to DIN 616/ ISO 104, housing locating (GS89306)

Housing locating washers GS893, to DIN 616/ ISO 104, housing locating GS89306
  • Volume Discount

Product Details:

Manufacturer part number: GS89306

Brand: INA

Price: 41.17

Delivery time: 3 Days


Technical Data:

Internal Diameter: 32 φ

Outer Diameter: 60 φ

Width: 6.25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GS89306

Part Number
GS89306
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)

41.17 €

5 Available 3 Days 32606.25

Loading...

  1. 1

This page is Housing locating washers GS893, to DIN 616/ ISO 104, housing locating, part number GS89306.
You can find the detail information about specifications and dimensions on part number GS89306.

Variation of this product

Part Number
GS89307
GS89308
GS89309
GS89310
GS89311
GS89312
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)

54.87 €

1 17 Days 37687

60.33 €

1 17 Days 42787.5

62.81 €

1 17 Days 47858.25

90.35 €

1 Available 5 Days 52959.5

107.68 €

1 17 Days 5710510.5

109.82 €

1 17 Days 6211010.5

Tech Support