Housing locating washers GS894, to DIN 616/ ISO 104, housing locating (GS89412)

Housing locating washers GS894, to DIN 616/ ISO 104, housing locating GS89412
  • Volume Discount

Product Details:

Manufacturer part number: GS89412

Brand: INA

Price: 251.03

Delivery time: 5 Days


Technical Data:

Internal Diameter: 62 φ

Outer Diameter: 130 φ

Width: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GS89412

Part Number
GS89412
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)

251.03 €

1 Available 5 Days 6213014

Loading...

  1. 1

This page is Housing locating washers GS894, to DIN 616/ ISO 104, housing locating, part number GS89412.
You can find the detail information about specifications and dimensions on part number GS89412.

Variation of this product

Part Number
GS89413
GS89414
GS89416
GS89417
GS89418
GS89420
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)

288.09 €

1 Available 5 Days 6814015

289.75 €

1 Available 5 Days 7315016

350.56 €

1 Available 5 Days 8317018

646.95 €

1 Available 5 Days 8818019.5

687.87 €

1 Available 5 Days 9319020

759.75 €

1 Available 5 Days 10321022.5

Tech Support