Configure
  • Shaft Bore Dia. d(mm)
  • Width(mm)
  • H(mm)
  • L(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days
    • Within 7 working days

Housing units PCJT..-FA125, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Shaft Bore Dia. d

(mm)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Width

(mm)

H

(mm)

L

(mm)

Housing

Minimum order quantity
20
13600
6600
42.5
-
-
CJT04
1 pieces
25
14900
7800
42.5
-
-
CJT05
1 pieces
30
20700
11300
46.8
-
-
CJT06
1 pieces
35
27500
15300
50.5
-
-
CJT07
1 pieces
40
32500
19800
56.8
172
105
CJT08
1 pieces
50
37500
23200
60.8
190
116
CJT10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
34.32 €
( 40.84 € )
3 working days
52.82 €
( 62.86 € )
7 working days
62.63 €
( 74.53 € )
5 working days
73.33 €
( 87.26 € )
5 working days
84.83 €
( 100.95 € )
5 working days
114.57 €
( 136.34 € )
5 working days