Housing units PCSLT, two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals (PCSLT25-XL)

Housing units PCSLT, two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals PCSLT25-XL
  • Volume Discount

Product Details:

Manufacturer part number: PCSLT25-XL

Brand: INA

Price: 23.83

Delivery time: 3 Days


Technical Data:

Shaft Bore Dia. d: 25 mm

Basic Load Rating, Dynamic Rating: 10100 N

Basic Load Rating, Static Rating: 5900 N

Width: 28 mm

H: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCSLT25-XL

Part Number
PCSLT25-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

23.83 €

1 Available 3 Days 2510100590028-FLAN47-CSLT

Loading...

  1. 1

This page is Housing units PCSLT, two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals, part number PCSLT25-XL.
You can find the detail information about specifications and dimensions on part number PCSLT25-XL.

Variation of this product

Part Number
PCSLT20-XL
PCSLT30-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

21.92 €

1 Available 3 Days 209400500026.1-FLAN42-CSLT

28.94 €

1 Available 3 Days 3013200830029112.5FLAN55-CSLT

Tech Support