Configure
  • Shaft Bore Dia. d(mm)
  • Inner Diameter(mm)
  • Width(mm)
  • H(mm)
  • L(mm)
  • Customs tariff weight(kg)
  • Customs tariff weight unit
  • RoHS Certificate
  • REACH Certificate
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days
    • Within 5 working days

Housing units RCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, R seals

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Shaft Bore Dia. d

(mm)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Inner Diameter

(mm)

Width

(mm)

H

(mm)

L

(mm)

Housing

Customs tariff weight

(kg)

Customs tariff weight unit

RoHS Certificate

REACH Certificate

Minimum order quantity
17
10100
4750
-
40.5
99
57
CJT03
-
-
-
-
1 pieces
20
13600
6600
-
45.6
-
-
CJT04
-
-
-
-
1 pieces
25
14900
7800
-
46
-
-
CJT05
-
-
-
-
1 pieces
30
20700
11300
-
50.2
-
-
CJT06
-
-
-
-
1 pieces
35
25500
15300
-
53.5
-
-
CJT07
-
-
-
-
1 pieces
40
34500
19800
-
59.1
172
105
CJT08
-
-
-
-
1 pieces
45
34500
20400
-
59.1
180
111
CJT09
-
-
-
-
1 pieces
50
37500
23200
-
66.2
190
116
CJT10
-
-
-
-
1 pieces
55
46000
29000
-
74.6
222
134
CJT11
-
-
-
-
1 pieces
60
56000
36000
-
80.9
238
138
CJT12
-
-
-
-
1 pieces
65
62000
44000
258
65
-
-
CJT13/14
6.27
kg
Available
Available
1 pieces
70
66000
44000
258
70
-
-
CJT13/14
6.02
kg
Available
Available
1 pieces
75
66000
44500
258
75
-
-
CJT15
5.88
kg
Available
Available
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
30.40 €
( 36.18 € )
3 working days
30.80 €
( 36.65 € )
3 working days
34.03 €
( 40.50 € )
3 working days
53.80 €
( 64.02 € )
5 working days
47.85 €
( 56.94 € )
3 working days
54.95 €
( 65.39 € )
3 working days
66.08 €
( 78.64 € )
3 working days
95.65 €
( 113.82 € )
5 working days
127.50 €
( 151.72 € )
5 working days
161.57 €
( 192.27 € )
5 working days
244.80 €
( 291.31 € )
4 working days
205.60 €
( 244.66 € )
3 working days
302.90 €
( 360.45 € )
4 working days