Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RCJTA20-XL-N |
RCJTA25-XL-N |
RCJTA30-XL-N |
RCJTA35-XL-N |
RCJTA40-XL-N |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Inner Diameter (mm) | Width (mm) | Housing | Customs tariff weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
45.15 € | 1 | Available | 3 Days | 20 | 12700 | 6600 | 112 | 112 | CJT04 | 0.42 | ||
59.08 € | 1 | Available | 4 Days | 25 | 13600 | 7800 | 124 | 124 | CJT05 | 0.62 | ||
66.07 € | 1 | Available | 4 Days | 30 | 20100 | 11600 | 142 | 142 | CJT06 | 0.8 | ||
63.62 € | 1 | Available | 3 Days | 35 | 24900 | 15300 | 155 | 155 | CJT07 | 1.01 | ||
87.60 € | 1 | Available | 4 Days | 40 | 29500 | 19800 | 172 | 172 | CJT08 | 1.48 |
Loading...
Customs tariff weight unit | kg | RoHS Certificate | Available | REACH Certificate | Available |
---|
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Inner Diameter(mm)
Width(mm)
Housing
Customs tariff weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes