Housing Units RCJY..TV-VA, four-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJY20-TV-VA-HLA

Part Number
RCJY20-TV-VA-HLA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.85 €

1 17 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 20 Width(mm) 36.3

This page is Housing Units RCJY..TV-VA, four-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals, part number RCJY20-TV-VA-HLA.
You can find the detail information about specifications and dimensions on part number RCJY20-TV-VA-HLA.

Tech Support