Hydraulic rod ends GIHRK..-UK, with thread clamping device, maintenance-free, to DIN ISO 12 240-4, right hand thread, lip seals on both sides

Hydraulic rod ends GIHRK..-UK, with thread clamping device, maintenance-free, to DIN ISO 12 240-4, right hand thread, lip seals on both sides
  • Volume Discount
[Specifications]
・I.D. D(mm): 20~100
・Outer Diameter(mm): 56~230
・Product size (length)(mm): 78~360
・DIN ISO 12 240-4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIHRK20-UK-2RS
GIHRK25-UK-2RS-C
GIHRK30-UK-2RS
GIHRK35-UK-2RS
GIHRK40-UK-2RS-C
GIHRK60-UK-2RS-B
GIHRK70-UK-2RS-B
GIHRK90-UK-2RS
GIHRK100-UK-2RS-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer Diameter
(mm)
Product size (length)
(mm)

79.95 €

1 Available 3 Days 205678

126.90 €

1 Available 5 Days 255678

117.13 €

1 17 Days 306492

178.60 €

1 Available 5 Days 3578109

160.00 €

1 Available 3 Days 4094132

459.44 €

1 Available 5 Days 60130200

618.05 €

1 Available 5 Days 70154232

983.57 €

1 Available 3 Days 90206323

1,568.83 €

1 Available 4 Days 100230360

Loading...

  1. 1

Tech Support