Inner rings IR, precision machined, to DIN 620

Inner rings IR, precision machined, to DIN 620
  • Promotional pricing
  • Volume Discount
[Specifications]
・Inner dimension(mm): 5-380
・Outer dimension(mm): 8-415
・Width(mm): 10.5-100
・DIN 620

Inner rings IR are made from hardened rolling bearing steel and have precision machined raceways.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IR5X8X12-XL
IR5X8X16-XL
IR6X9X12-XL
IR6X9X16-XL
IR7X10X10,​5-XL
IR7X10X12-XL
IR7X10X16-XL
IR8X12X10,​5-XL
IR8X12X12,​5-XL
IR9X12X12-XL
IR9X12X16-XL
IR10X13X12,​5-XL
IR10X14X13-XL
IR10X14X16-XL
IR10X14X20-XL
IR12X15X12,​5-XL
IR12X15X12-XL
IR12X15X16,​5-XL
IR12X15X16-XL
IR12X15X22,​5-XL
IR12X16X13-XL
IR12X16X16-XL
IR12X16X20-XL
IR12X16X22-XL
IR14X17X17-XL
IR15X18X16,​5-XL
IR15X18X16-XL
IR15X19X16-XL
IR15X19X20-XL
IR15X20X13-XL
IR15X20X23-XL
IR17X20X16,​5-XL
IR17X20X16-XL
IR17X20X20,​5-XL
IR17X20X20-XL
IR17X20X30,​5-XL
IR17X21X16-XL
IR17X21X20-XL
IR17X22X13-XL
IR17X22X16-XL
IR17X22X23-XL
IR17X24X20-XL
IR20X24X16-XL
IR20X24X20-XL
IR20X24X20-XL-C3
IR20X25X17-XL
IR20X25X20-XL
IR20X25X20.5-XL
IR20X25X26,​5-XL
IR20X25X30-XL
IR20X25X38,​5-XL
IR20X28X20-XL
IR22X26X16-XL
IR22X26X20-XL
IR22X28X17-XL
IR22X28X20,​5-XL
IR22X28X20-XL
IR22X28X30-XL
IR25X29X20-XL
IR25X29X30-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)

7.00 €

1 Available 4 Days 5812

5.62 €

10 Available 3 Days 5816

6.91 €

1 Available 5 Days 6912

5.62 €

5 Available 3 Days 6916

6.35 €

4.00 €

1 Same day

Stock

71010.5

6.93 €

1 Available 5 Days 71012

7.62 €

4.80 €

1 Same day

Stock

71016

6.35 €

4.00 €

1 Available Same day

Stock

81210.5

4.68 €

1 Available 3 Days 81212.5

5.33 €

1 Available 4 Days 91212

6.74 €

4.25 €

1 Available Same day

Stock

91216

4.23 €

10 Available 3 Days 101312.5

6.74 €

1 Available 3 Days 101413

6.74 €

4.25 €

1 Available Same day

Stock

101416

7.13 €

1 Available 3 Days 101420

4.72 €

1 Available 3 Days 121512.5

6.30 €

1 Available 5 Days 121512

6.72 €

1 Available 5 Days 121516.5

6.74 €

1 Available 3 Days 121516

7.18 €

1 Available 3 Days 121522.5

7.13 €

4.49 €

1 Same day

Stock

121613

7.13 €

4.49 €

1 Same day

Stock

121616

7.13 €

1 4 Days 121620

8.47 €

1 Available 4 Days 121622

7.72 €

1 Available 4 Days 141717

7.13 €

4.49 €

1 4 Days 151816.5

5.26 €

1 Available 3 Days 151816

7.13 €

4.49 €

1 Same day

Stock

151916

8.35 €

1 Available 3 Days 151920

7.72 €

1 Available 4 Days 152013

7.57 €

5 Available 3 Days 152023
-

7.30 €

1 Available 5 Days 172016.5
-

7.25 €

4.57 €

1 Available Same day

Stock

172016

8.12 €

5.12 €

1 Same day

Stock

172020.5

5.92 €

5 Available 3 Days 172020

10.63 €

6.70 €

1 Same day

Stock

172030.5

9.67 €

1 Available 5 Days 172116
-

8.47 €

5.34 €

1 Same day

Stock

172120

8.12 €

5.12 €

1 Same day

Stock

172213

9.21 €

5.80 €

1 Available Same day

Stock

172216
-

11.15 €

7.02 €

1 Available Same day

Stock

172223

11.87 €

7.48 €

1 Same day

Stock

172420

5.62 €

5 Available 3 Days 202416

5.92 €

5 Available 3 Days 202420
-

8.02 €

5.05 €

1 Available Same day

Stock

202420

8.47 €

5.34 €

1 Same day

Stock

202517

6.20 €

1 Available 3 Days 202520

8.38 €

1 Available 5 Days 202520.5

8.23 €

1 Available 6 Days 202526.5

14.34 €

1 Available 3 Days 202530

15.45 €

9.73 €

1 Same day

Stock

202538.5

10.03 €

6.32 €

1 Same day

Stock

202820

5.97 €

5 Available 3 Days 222616

9.00 €

1 Available 3 Days 222620

9.00 €

5.67 €

1 Available Same day

Stock

222817

9.70 €

6.11 €

1 Same day

Stock

222820.5

11.25 €

7.09 €

1 Available Same day

Stock

222820

10.74 €

5 Available 5 Days 222830

10.20 €

6.43 €

1 Same day

Stock

252920

14.53 €

9.15 €

1 Same day

Stock

252930

Loading...

Tech Support