Locknuts HM30, main dimensions to DIN 981

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HM3044
HM3048
HM3052
HM3056
HM3060
HM3064
HM3068
HM3072
HM3076
HM3080
HM3084
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Width retaining slot, b
(mm)
Fuse Thread, G Axial load capacity, static, F
(N)
Hight retaining slot, h
(mm)
Weight
(g)

249.78 €

1 Available 3 Days 2422603020MS3044Tr220X4180000093277

312.23 €

1 Available 3 Days 2702903420MS3048Tr240X42400000105123

368.58 €

1 Available 5 Days 2903103420MS3048Tr260X42600000105700

387.02 €

1 Available 3 Days 3103303824MS3056Tr280X43100000106628

419.40 €

1 Available 3 Days 3363604224MS3060Tr300X44000000129700

654.87 €

1 Available 5 Days 3563804224MS3064Tr320X534000001210400

759.07 €

1 Available 5 Days 3764004524MS3064Tr340X540000001216044

942.92 €

1 Available 5 Days 3944204528MS3072Tr360X540000001317387

1,074.23 €

1 Available 5 Days 4224504828MS3076Tr380X549000001416300

1,441.95 €

1 Available 5 Days 4424705228MS3076Tr400X556000001418700

1,979.88 €

1 17 Days 4624905232MS3084Tr420X557000001419400

Loading...

  1. 1

Basic information

Chamfer angle(°) 30

Tech Support