Locknuts KML, main dimensions to DIN 981 (KML24)

Locknuts KML, main dimensions to DIN 981 KML24
  • Volume Discount

Product Details:

Manufacturer part number: KML24

Brand: FAG

Price: 71.18

Delivery time: 5 Days


Technical Data:

Inner Diameter: 135 mm

Outer Diameter: 145 mm

Width: 20 mm

Width retaining slot, b: 12 mm

Fuse: MBL24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KML24

Part Number
KML24
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Width retaining slot, b
(mm)
Fuse Thread, G Axial load capacity, static, F
(N)
Hight retaining slot, h
(mm)
Weight
(g)

71.18 €

1 Available 5 Days 1351452012MBL24M120x23300005820

Loading...

  1. 1

Basic information

Chamfer angle(°) 30

This page is Locknuts KML, main dimensions to DIN 981, part number KML24.
You can find the detail information about specifications and dimensions on part number KML24.

Variation of this product

Part Number
KML26
KML28
KML30
KML32
KML34
KML36
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Width retaining slot, b
(mm)
Fuse Thread, G Axial load capacity, static, F
(N)
Hight retaining slot, h
(mm)
Weight
(g)

88.42 €

1 Available 5 Days 1451552112MBL26M130x23700005930

105.07 €

1 Available 5 Days 1551652212MBL28M140x241000051040

122.58 €

1 Available 5 Days 1701802414MBL30M150x251000051470

137.46 €

1 Available Quote 1801902514MBL32M160x352000051680

138.77 €

1 Available 5 Days 1902002616MBL34M170x356000051817

182.53 €

1 Available 5 Days 2002102716MBL36M180x361000052030

Tech Support