Needle roller and cage assemblies K, to DIN 5405-1 / ISO 3030

Needle roller and cage assemblies K, to DIN 5405-1 / ISO 3030
  • Promotional pricing
  • Volume Discount
[Specifications]
・Internal Diameter(mm): 3-285
・Outer Diameter(mm): 5-300
・Width(mm): 7-50
DIN 5405-1 / ISO 3030

Needle roller and cage assemblies Single row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K3X5X7-TV/0-7
K3X5X9-TV
K3X5X9-TV/0-7
K3X6X7-TV
K3X6X7-TV/0-7
K4X7X7-TV
K4X7X7-TV/0-7
K4X7X10-TV
K4X7X10-TV/0-7
K5X8X8-TV/0-7
K5X8X10-TV
K5X8X10-TV/0-7
K6X9X8-TV
K6X9X8-TV/0-7
K6X9X10-TV
K6X9X10-TV/0-7
K6X10X13-TV/0-7
K7X9X7-TV
K7X9X7-TV/0-7
K7X10X8-TV
K7X10X8-TV/0-7
K7X10X10-TV
K7X10X10-TV/0-7
K8X11X8-TV
K8X11X8-TV/0-7
K8X11X10-TV
K8X11X10-TV/0-7
K8X11X13-TV
K8X11X13-TV/0-7
K8X12X10-TV
K8X12X10-TV/0-7
K9X12X10-TV
K9X12X10-TV/0-7
K9X12X13-TV
K9X12X13-TV/0-7
K10X13X10-TV
K10X13X10-TV/0-7
K10X13X13-TV
K10X13X13-TV/0-7
K10X13X16-TV
K10X13X16-TV/0-7
K10X14X10-TV
K10X14X13-TV
K10X14X13-TV/0-7
K10X16X12-TV
K10X16X12-TV/0-7
K12X15X10-TV
K12X15X10-TV/0-7
K12X15X13-TV
K12X15X13-TV/0-7
K12X16X8-A
K12X16X8-A/0-7
K12X16X13-TV
K12X17X13-TV
K12X17X13-TV/0-7
K12X18X12-TV
K12X18X12-TV/0-7
K14X18X10-B
K14X18X10-B/0-7
K14X18X13-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

2.58 €

1 7 Days 357-------

2.10 €

1 Available 4 Days 3595000017101480AvailableAvailable--
-

2.31 €

1 Available 3 Days 359-------

1.92 €

1 Available 4 Days 367470001430970AvailableAvailable--
-

2.11 €

1 Available 3 Days 367-------

2.03 €

1 Available 4 Days 4774250017401270AvailableAvailable0.001kg
-

2.58 €

1 7 Days 477-------

2.67 €

1 Available 4 Days 47104250023301840AvailableAvailable0.001kg
-

3.35 €

1 12 Days 4710-------
-

2.52 €

1 Available 3 Days 588-------

2.32 €

1 Available 4 Days 5810---AvailableAvailable0.001kg
-

2.92 €

1 7 Days 5810-------

2.27 €

1 Available 4 Days 698---AvailableAvailable0.001kg
-

2.85 €

1 12 Days 698-------

2.32 €

1 Available 4 Days 6910---AvailableAvailable0.001kg
-

3.45 €

1 Available 5 Days 6910-------
-

5.32 €

1 17 Days 61013-------
-

2.75 €

1 Available 4 Days 797---AvailableAvailable0.004kg
-

3.47 €

1 12 Days 797-------

2.28 €

1 Available 4 Days 7108---AvailableAvailable0.001kg
-

2.52 €

1 Available 3 Days 7108-------

2.47 €

1 Available 4 Days 710103450036503600AvailableAvailable0.001kg
-

3.12 €

1 12 Days 71010-------

4.14 €

1 Available 4 Days 81183250031003000AvailableAvailable0.001kg
-

3.05 €

1 Available 3 Days 8118-------

2.47 €

1 Available 4 Days 811103250039504100AvailableAvailable0.001kg
-

3.12 €

1 7 Days 81110-------

2.65 €

1 Available 4 Days 811133250051005800AvailableAvailable0.002kg
-

3.33 €

1 12 Days 81113-------

2.75 €

1 Available 4 Days 812103150050004700AvailableAvailable0.002kg
-

3.03 €

1 Available 3 Days 81210-------

2.85 €

1 Available 4 Days 91210---AvailableAvailable0.001kg
-

3.60 €

1 17 Days 91210-------

3.32 €

1 Available 4 Days 912133100059007100AvailableAvailable0.002kg
-

4.18 €

1 12 Days 91213-------

2.43 €

1 Available 4 Days 1013102950047505500AvailableAvailable0.002kg
-

3.07 €

1 12 Days 101310-------

2.62 €

1 Available 4 Days 1013132950062007800AvailableAvailable0.002kg
-

3.28 €

1 12 Days 101313-------

7.53 €

1 Available 4 Days 1013162950071009300AvailableAvailable0.003kg
-

9.50 €

1 12 Days 101316-------

2.93 €

1 Available 4 Days 1014102900058006000AvailableAvailable0.002kg

2.93 €

1 Available 4 Days 1014132900075008400AvailableAvailable0.003kg
-

3.23 €

10 Available 3 Days 101413-------

4.42 €

1 Available 4 Days 1016122750081007200AvailableAvailable0.005kg
-

5.58 €

1 12 Days 101612-------

2.75 €

1 Available 4 Days 121510---AvailableAvailable0.002kg
-

3.03 €

1 Available 3 Days 121510-------

3.12 €

1 Available 4 Days 1215132700064008500AvailableAvailable0.002kg
-

3.43 €

1 Available 3 Days 121513-------
-

4.85 €

1 Available 4 Days 12168---AvailableAvailable0.003kg
-

5.34 €

10 Available 3 Days 12168-------

3.15 €

1 Available 4 Days 1216132650080009400AvailableAvailable0.004kg

4.00 €

1 Available 4 Days 12171326500960010400AvailableAvailable0.005kg
-

5.97 €

1 Available 5 Days 121713-------

4.72 €

1 Available 4 Days 12181226000100009900AvailableAvailable0.006kg
-

5.18 €

1 Available 3 Days 121812-------
-

2.93 €

1 Available 4 Days 1418102500071008500AvailableAvailable0.004kg
-

3.23 €

1 Available 3 Days 141810-------
-

3.15 €

1 Available 4 Days 14181325000820010100AvailableAvailable0.007kg

Loading...

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360