Needle roller bearings NA49, dimension series 49, to DIN 617 / ISO 1206

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA49/22-XL
NA49/28-XL
NA49/32-XL
NA4900-XL
NA4901-XL
NA4902-XL
NA4903-XL
NA4904-XL
NA4905-XL
NA4906-XL
NA4907-XL
NA4908-XL
NA4909-XL
NA4910-XL
NA4911-XL
NA4912-XL
NA4913-XL
NA4914-XL
NA4915-XL
NA4916-XL
NA4917-XL
NA4918-XL
NA4919-XL
NA4920-XL
NA4922-XL
NA4924-XL
NA4926-XL
NA4928-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

24.18 €

1 Available 3 Days 223917153002600029500

27.00 €

1 Available 3 Days 284517136002750033500

41.38 €

1 Available 5 Days 325220111003450047500

16.91 €

1 Available 3 Days 1022132460096009200

23.78 €

1 Available 5 Days 122413232001060010900

25.28 €

1 Available 5 Days 152813211001200013600

27.75 €

1 Available 5 Days 173013200001240014600

30.10 €

1 Available 5 Days 203717169002370025500

33.58 €

1 Available 5 Days 254217144002650031500

38.65 €

1 Available 5 Days 304717126002850035500

43.52 €

1 Available 5 Days 355520107003550050000

39.12 €

1 12 Days 40622292004850067000

43.97 €

1 12 Days 45682286005100073000

46.51 €

1 Available 6 Days 50722278005300080000

53.98 €

1 Available 3 Days 558025720065000100000

67.38 €

1 Available 3 Days 608525670068000108000

112.90 €

1 Available 5 Days 659025630069000112000

141.94 €

1 Available 5 Days 7010030570095000156000

154.60 €

1 Available 5 Days 7510530540097000162000

129.12 €

1 Available 3 Days 80110305100101000174000

157.20 €

1 Available 3 Days 85120354600125000237000

175.46 €

1 Available 3 Days 90125354400129000250000

276.24 €

1 Available 5 Days 95130354200131000260000

251.20 €

1 17 Days 100140404000144000270000

364.31 €

1 Available 5 Days 110150403700149000290000
-

413.10 €

1 Available 5 Days 12016545---

353.25 €

1 Available 3 Days 130180503100229000470000

400.97 €

1 Available 3 Days 140190502900237000500000

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360