Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / PASE-XL

Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / PASE-XL
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Specifications]
・PASE-XL Series
・Internal Diameter(mm): 12-60
・Height(mm): 57-140
・Length(mm): 125-240

Plummer block housing units PASE, castiron housing, radial insert ball bearing with eccentric locking collar, P seals.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PASE12-XL
PASE15-XL
PASE17-XL
PASE20-XL-N
PASE25-XL-N
PASE30-XL-N
PASE35-XL-N
PASE40-XL-N
PASE45-XL
PASE50-XL-N
PASE55-XL
PASE60-XL-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Width (head)
(mm)
Locking collar total width
(mm)
Distance of raceway to locking collar
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
Protecting cap Weight per Unit
(kg)

32.84 €

1 Available 4 Days 125712530.210301828.622.1ASE03GRAE12-XL-NPP-B951119-0.45

32.97 €

23.08 €

1 Same day

Stock

155712530.210301828.622.1ASE03GRAE15-XL-NPP-B951119-0.44

33.06 €

23.14 €

1 Available Same day

Stock

175712530.210301828.622.1ASE03GRAE17-XL-NPP-B951119-0.43

38.82 €

1 Available 5 Days 206413033.314.532193123.5ASE04GRAE20-XL-NPP-B97.51119KASK040.6

25.97 €

1 Available 3 Days 257013036.514.536213123.5ASE05GRAE25-XL-NPP-B102.51119KASK050.7
-

30.82 €

1 Available 3 Days 308215842.917402535.826.8ASE06GRAE30-XL-NPP-B117.51422KASK061.13
-

36.25 €

1 Available 3 Days 359316347.61945273929.5ASE07GRAE35-XL-NPP-B1261421KASK071.57
-

71.45 €

50.02 €

1 Same day

Stock

409917949.219483043.832.8ASE08-FA125GRAE40-XL-NPP-B-FA125138.251426KASK081.84

56.15 €

1 Available 3 Days 451071925421.5483243.832.8ASE09GRAE45-XL-NPP-B149.651429-2.15
-

56.58 €

1 Available 3 Days 5011520057.221.5543443.832.8ASE10GRAE50-XL-NPP-B1581823KASK102.62

108.82 €

76.17 €

1 Same day

Stock

55124.522263.522.5603548.436.4ASE11GRAE55-XL-NPP-B1761830-3.2
-

153.00 €

107.10 €

1 Available Same day

Stock

6014024069.925604253.139.6ASE12GRAE60-XL-NPP-B1901828KASK124.36

Loading...

  1. 1

Basic information

Connection thread lubrication M6

Tech Support