Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / PASE-TV-FA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PASE20-TV-FA125.5
PASE30-TV-FA125.5
PASE35-TV-FA125.5
PASE40-TV-FA125.5
PASE50-TV-FA125.5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Locking collar total width
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
End cap Open protecting cap Distance raceway
(mm)
Weight per Unit
(kg)

57.52 €

1 Available 5 Days 2065.512733.314.23831GEH-ASE04-TVGRAE20-NPP-B-FA107/125.5951114KASK04-S-GKASK04-S-R-NBR23.50.32

73.57 €

1 Available 5 Days 308416342.917.84635.8GEH-ASE06-TVGRAE30-NPP-B-FA107/125.51191418KASK06-S-GKASK06-S-R-NBR26.80.6

86.25 €

1 Available 5 Days 3594.516847.6184839GEH-ASE07-TVGRAE35-NPP-B-FA107/125.51271418KASK07-S-GKASK07-S-R-NBR29.50.82

101.28 €

1 Available 5 Days 409918449.219.55443.8GEH-ASE08-TVGRAE40-NPP-B-FA107/125.51371418KASK08-S-GKASK08-S-R-NBR32.81.05

-

1 4 Days 5011420657.2236043.8ASE10-TVGRAE50-NPP-B-FA107/125.51591720KASK10-S-GKASK10-S-R-NBR-1.37

Loading...

  1. 1

Basic information

Connection thread lubrication 1/4 - 28 UNF

Tech Support