Configure

Bearing housings / T-shape / screw mounted / Radial insert ball bearings / PBS-XL

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner diameter

(mm)

Height

(mm)

Length

(mm)

Distance shaft axis

(mm)

Height (base)

(mm)

Width (base)

(mm)

Width (head)

(mm)

Housing

Bearing designation

Distance fixing bore

(mm)

Width (slot)

(mm)

Length (slot)

(mm)

Distance fixing

(mm)

Load carrying capacity (housing)

(N)

Distance support

(mm)

Weight per Unit

(kg)

Minimum order quantity
12
59.6
123.8
30.2
2.6
32.5
14.2
GEH40-PBS
RAE12-XL-NPP-B
92
10.5
5.6
15
2700
25.4
0.32
1 pieces
15
59.6
123.8
30.2
2.6
32.5
14.2
GEH40-PBS
RAE15-XL-NPP-B
92
10.5
5.6
15
2700
25.4
0.32
1 pieces
17
59.6
123.8
30.2
2.6
32.5
14.2
GEH40-PBS
RAE17-XL-NPP-B
92
10.5
5.6
15
2700
25.4
0.29
1 pieces
20
66.8
127
33.6
3
33
15.8
GEH47-PBS
RAE20-XL-NPP-B
97
10.5
5.6
15
3200
25.4
0.42
1 pieces
25
72
133.5
36.5
3.4
34.1
17.4
GEH52-PBS
RAE25-XL-NPP-B
95.5
10.5
9.5
14.3
3600
25.4
0.48
1 pieces
30
85
159
42.9
3.4
38.9
17.4
GEH62-PBS
RAE30-XL-NPP-B
119
13.5
8
16
3600
30.2
0.79
1 pieces
35
94.4
165
47.6
4
46.1
22.2
GEH72-PBS
RAE35-XL-NPP-B
127
13.5
8
20.7
4100
35
1.01
1 pieces
40
106
180
55
4
53.5
23
GEH80-PBS
RAE40-XL-NPP-B
136.5
13.5
8
25
4500
40
1.47
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
32.19 €
( 38.31 € )
5 working days
32.32 €
( 38.46 € )
5 working days
32.43 €
( 38.59 € )
5 working days
34.09 €
( 40.57 € )
5 working days
31.69 €
( 37.71 € )
3 working days
44.93 €
( 53.47 € )
5 working days
54.47 €
( 64.82 € )
5 working days
49.48 €
( 58.88 € )
3 working days