Bearing housings / T-shape / screw mounted / Radial insert ball bearings / PBY-XL (PBY17-XL)

Bearing housings / T-shape / screw mounted / Radial insert ball bearings / PBY-XL PBY17-XL
  • Volume Discount

Product Details:

Manufacturer part number: PBY17-XL

Brand: INA

Price: 23.80

Delivery time: 5 Days


Technical Data:

Inner diameter: 17 mm

Height: 43.2 mm

Length: 85.7 mm

Distance shaft axis: 22.2 mm

Height (base): 2.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBY17-XL

Part Number
PBY17-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Width (head)
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Basic dynamic load rating, radial
(N)
Basic static load rating, radial
(N)
Calculation factor Limiting speed for grease lubrication
(1/min)
Load carrying capacity (housing)
(N)
Weight per Unit
(kg)

23.80 €

1 Available 5 Days 1743.285.722.22.625.418.4GEH40-BTAY17-XL-NPP-B689.598004750132230013500.15

Loading...

  1. 1

This page is Bearing housings / T-shape / screw mounted / Radial insert ball bearings / PBY-XL, part number PBY17-XL.
You can find the detail information about specifications and dimensions on part number PBY17-XL.

Variation of this product

Part Number
PBY12-XL
PBY15-XL
PBY20-XL
PBY25-XL
PBY30-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Width (head)
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Basic dynamic load rating, radial
(N)
Basic static load rating, radial
(N)
Calculation factor Limiting speed for grease lubrication
(1/min)
Load carrying capacity (housing)
(N)
Weight per Unit
(kg)

23.07 €

1 Available 5 Days 1243.285.722.22.625.418.4GEH40-BTAY12-XL-NPP-B689.5101004750132230013500.15

23.42 €

1 Available 4 Days 1543.285.722.22.625.418.4GEH40-BTAY15-XL-NPP-B689.5101004750132230013500.15

20.06 €

1 Available 3 Days 2050.198.425.43.331.822.3GEH47-BTAY20-XL-NPP-B769.513600660013.11870016000.22

22.09 €

1 Available 3 Days 2556.510828.6431.823.5GEH52-BTAY25-XL-NPP-B8611.514000780013.81670018000.25

34.55 €

1 Available 5 Days 3066.1117.533.343826.5GEH62-BTAY30-XL-NPP-B9511.5195001130013.81380027000.39

Tech Support