Configure

Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / RASE

Part number:

Still undefined. 17 possible part numbers found.
Quantity:

Product information

Plummer Block Housing Units

Product Information

Flake graphite cast iron housing
With long base
Eccentric locking collar

Specifications


RASE..-XL(-N,-FA164)
Dimension table · Dimensions in mm
Designation



 
Mass

 
Dimensions

 
Width
across
flats
Load carrying capacity
Bearing

 
End
cap1)
   Basic load ratingsFatigue
limit load
 
UnitHousingRadial insert ball bearingmdHJLAA1H1H2NN1B1S1Qd3Wdyn.stat.Cur 
                   CrC0r  
   ≈kg             max. NNN 
RASE17-XLASE03GE17-XL-KRR-B0.51730.29512530181057111937.423.5M628.4310 1004 750241
RASE20-XL-FA1642)ASE04GE20-XL-KRR-B-FA1640.642033.397130321914.564111943.726.6Rp1/833313 6006 600335
RASE20-XL-NASE04GE20-XL-KRR-B0.632033.397130321914.564111943.726.6Rp1/833313 6006 600335KASK04
RASE25-XL-FA1642)ASE05GE25-XL-KRR-B-FA1640.752536.5103130362114.570111944.527Rp1/837.5314 9007 800395
RASE25-XL-NASE05GE25-XL-KRR-B0.752536.5103130362114.570111944.527Rp1/837.5314 9007 800395KASK05
RASE30-XL-FA1642)ASE06GE30-XL-KRR-B-FA1641.213042.911815840251782142248.530.2Rp1/844420 70011 300570
RASE30-XL-NASE06GE30-XL-KRR-B1.113042.911815840251782142248.530.2Rp1/844420 70011 300570KASK06
RASE35-XL-FA1642)ASE07GE35-XL-KRR-B-FA1641.663547.612616345271993142151.332.5Rp1/855527 50015 300770
RASE35-XL-NASE07GE35-XL-KRR-B1.693547.612616345271993142151.332.5Rp1/855527 50015 300770KASK07
RASE40-XL-FA1642)ASE08GE40-XL-KRR-B-FA1641.974049.213817948301999142656.535.1Rp1/858534 50019 8001 010
RASE40-XL-NASE08GE40-XL-KRR-B1.954049.213817948301999142656.535.1Rp1/858534 50019 8001 010KASK08
RASE45-XLASE09GE45-XL-KRR-B2.284554150192483221.5107142956.535.1M663534 50020 4001 030
RASE50-XL-FA1642)ASE10GE50-XL-KRR-B-FA1642.825057.2158200543421.5115182362.838.2Rp1/869537 50023 2001 180
RASE50-XL-NASE10GE50-XL-KRR-B2.85057.2158200543421.5115182362.838.2Rp1/869537 50023 2001 180KASK10
RASE55-XLASE11GE55-XL-KRR-B3.45563.5176222603522.5124.5183071.443.6M676546 00029 0001 480
RASE60-XL-FA1642)ASE12GE60-XL-KRR-B-FA1644.796069.9190240604225140182877.946.9Rp1/884556 00036 0001 820
RASE60-XL-NASE12GE60-XL-KRR-B4.796069.9190240604225140182877.946.9Rp1/884556 00036 0001 820KASK12
RASE65-214-XL3)ASE14GE65-214-XL-KRR-B6.416579.4203260654427.515622286644.5Rp1/896666 00044 0002 230
1) To be ordered separately. The caps are suitable for temperatures from –20 °C to +80 °C.
2) With fitted lubrication nipple.
3) Alternative ball set 6214.
 
Dimension table · Dimensions in mm
Designation


 
MassDimensionsWidth
across
flats
Load carrying capacity
Bearing
   Basic load ratingsFatigue
limit load
UnitHousingRadial insert
ball bearing
mdHJLAA1H1H2NN1B1S1Qd3Wdyn.stat.Cur
                   CrC0r 
   ≈kg             max. NNN
RASE70-XLASE14GE70-XL-KRR-B6.157079.4203260654427.515622286644.5Rp1/896666 00044 0002 230
RASE70-XL-FA1641)ASE14GE70-XL-KRR-B-FA1646.157079.4203260654427.515622286644.5Rp1/896666 00044 0002 230
RASE75-XLASE15GE75-XL-KRR-B6.587582.5210265664827.516422306745.5M6100666 00044 5002 240
RASE75-XL-FA1641)ASE15GE75-XL-KRR-B-FA1647.657582.5210265664827.516422306745.5M6100666 00044 5002 240
RASE80-XLASE16GE80-XL-KRR-B8.658089232290785530175263470.747.3Rp1/8108676 00054 0002 600
RASE80-XL-AH01-FA1641)ASE16GE80-XL-KRR-B-AH01-FA1648.658089232290785530175263470.747.3Rp1/8108676 00054 0002 600
RASE90-XLASE18GE90-XL-KRR-B12.1290101.6268330855535200273569.546.5M61186109 00079 0003 550
RASE90-XL-FA1641)ASE18GE90-XL-KRR-B-FA16412.1290101.6268330855535200273569.546.5M61186109 00079 0003 550
RASE100-XLASE20GE100-XL-KRR-B15.8510011530838095624022530387549.5M61326130 00093 0004 000
RASE120-XLASE24GE120-XL-KRR-B26.52120135358440105704526533418152.5M61526165 000131 0005 100
1) With fitted lubrication nipple.
 

Part number list

Number of items
Related

Inner diameter

(mm)

Height

(mm)

Length

(mm)

Distance shaft axis

(mm)

Height (base)

(mm)

Width (base)

(mm)

Width (head)

(mm)

Locking collar total width

(mm)

Distance of raceway to locking collar

(mm)

Connection thread lubrication

Housing

Bearing designation

Distance fixing bore

(mm)

Width (slot)

(mm)

Length (slot)

(mm)

Protecting cap

Basic dynamic load rating, radial

(N)

Basic static load rating, radial

(N)

RoHS Certificate

REACH Certificate

Weight per Unit

(kg)

Minimum order quantity
17
57
125
30.2
10
30
18
37.4
23.4
M6
ASE03
GE17-XL-KRR-B
95
11
19
-
-
-
-
-
0.44
1 pieces
20
64
130
33.3
14.5
32
19
43.7
26.6
M6
ASE04
GE20-XL-KRR-B
97.5
11
19
KASK04
-
-
-
-
0.63
1 pieces
25
70
130
36.5
14.5
36
21
44.5
27
M6
ASE05
GE25-XL-KRR-B
102.5
11
19
KASK05
-
-
-
-
0.75
1 pieces

-

30
82
158
42.9
17
40
25
48.5
30.2
M6
ASE06
GE30-XL-KRR-B
117.5
14
22
KASK06
-
-
-
-
1.2
1 pieces

-

35
93
163
47.6
19
45
27
51.3
32.5
M6
ASE07
GE35-XL-KRR-B
126
14
21
KASK07
-
-
-
-
1.65
1 pieces

-

40
99
179
49.2
19
48
30
56.5
35.1
M6
ASE08
GE40-XL-KRR-B-FA125
138.25
14
26
KASK08
-
-
-
-
1.95
1 pieces
45
107
192
54
21.5
48
32
56.5
35.1
M6
ASE09
GE45-XL-KRR-B
149.65
14
29
-
-
-
-
-
2.28
1 pieces

-

50
115
200
57.2
21.5
54
34
62.8
38.2
Rp1/8
ASE10
GE50-XL-KRR-B
158
18
23
KASK10
37500
23200
-
-
2.8
1 pieces
55
124.5
222
63.5
22.5
60
35
71.4
43.6
M6
ASE11
GE55-XL-KRR-B
176
18
30
-
-
-
-
-
3.5
1 pieces

-

60
140
240
69.9
25
60
42
77.9
46.9
Rp1/8
ASE12
GE60-XL-KRR-B
190
18
28
KASK12
56000
36000
-
-
4.79
1 pieces
65
150
260
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Available
Available
6.41
1 pieces

-

70
156
260
79.4
27.5
65
44
66
44.6
M6
ASE14
GE70-XL-KRR-B
202.5
22
28
-
-
-
Available
Available
6.2
1 pieces
75
164
265
82.5
27.5
66
48
67
45.6
M6
ASE15
GE75-XL-KRR-B
210
22
30
-
-
-
Available
Available
6.58
1 pieces

-

80
175
290
89
30
78
55
70.7
47.6
M6
ASE16
GE80-XL-KRR-B
232
26
34
-
-
-
Available
Available
8.55
1 pieces
90
200
330
101.6
35
85
55
69.6
46.6
M6
ASE18
GE90-XL-KRR-B
268
27
35
-
-
-
Available
Available
12.04
1 pieces
100
225
380
115
40
95
62
75
49.5
M6
ASE20
GE100-XL-KRR-B
308
30
38
-
-
-
Available
Available
18.03
1 pieces
120
265
440
135
45
105
70
81
52.5
M6
ASE24
GE120-XL-KRR-B
358
33
41
-
-
-
Available
Available
26.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
37.85 €
( 45.04 € )
5 working days
25.38 €
( 30.20 € )
3 working days
32.05 €
( 38.14 € )
7 working days
38.72 €
( 46.08 € )
7 working days
39.52 €
( 47.03 € )
3 working days
45.18 €
( 53.76 € )
3 working days
60.57 €
( 72.08 € )
3 working days
101.78 €
( 121.12 € )
5 working days
89.69 €
( 106.73 € )
3 working days
101.69 €
( 121.01 € )
3 working days
166.37 €
( 197.98 € )
4 working days
189.37 €
( 225.35 € )
3 working days
232.26 €
( 276.39 € )
3 working days
271.69 €
( 323.31 € )
3 working days
432.88 €
( 515.13 € )
3 working days
749.98 €
( 892.48 € )
4 working days
1,171.80 €
( 1,394.44 € )
4 working days

More Information

Basic information

[Specifications]
・Internal Diameter(mm): 17-120
・Height(mm): 57-265
・Length(mm): 125-440

[Features]
・Flake graphite cast iron housing
・With long base
・Eccentric locking collar