Bearing housings / T-shape / press fit / long version / lubrication port / radial insert ball bearing / UCP (UCP211)

Bearing housings / T-shape / press fit / long version / lubrication port / radial insert ball bearing / UCP UCP211
  • Volume Discount

Product Details:

Manufacturer part number: UCP211

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Inner diameter: 55 mm

Width: 55.6 mm

Height: 126 mm

Length: 219 mm

Distance shaft axis: 63.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCP211

Part Number
UCP211
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Width
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Distance of raceway to locking collar
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
Weight per Unit
(kg)
1 4 Days 5555.612621963.5236033.4P211UC21117120253.592

Loading...

  1. 1

Basic information

Connection thread lubrication M6

This page is Bearing housings / T-shape / press fit / long version / lubrication port / radial insert ball bearing / UCP, part number UCP211.
You can find the detail information about specifications and dimensions on part number UCP211.

Variation of this product

Part Number
UCP203-J7
UCP204
UCP204-J7
UCP205
UCP211-J7
UCP212-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Width
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Distance of raceway to locking collar
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
Weight per Unit
(kg)
-

14.09 €

1 Available 3 Days 17316212730.2143818.3P203UC2039513190.61
-

-

1 3 Days 20316512733.3143818.3P204UC2049513190.69
-

14.09 €

1 Available 3 Days 20316512733.3143818.3P204UC2049513190.69
-

-

1 4 Days 2534.17114036.5153819.8P205UC20510513190.856
-

47.20 €

1 Available 3 Days 5555.612621963.5236033.4P211UC21117120253.592
-

79.55 €

1 Available 5 Days 6065.113824169.8257039.7P212UC21218420254.719

Tech Support