Configure
  • Stock
  • Inner diameter(mm)
  • Height(mm)
  • Length(mm)
  • Distance shaft axis(mm)
  • Width of inner ring(mm)
  • Width (base)(mm)
  • Distance of raceway to locking collar(mm)
  • Bearing designation
  • Distance fixing bore(mm)
  • Thread fixing bore
  • Weight per Unit(kg)
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 3 working days
    • Within 5 working days
  • Bearing housings / semi-circular / Press fit / short version / lubrication port / radial insert ball bearings / UCPA-J

    Part number:

    Still undefined. 10 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Inner diameter

    (mm)

    Height

    (mm)

    Length

    (mm)

    Distance shaft axis

    (mm)

    Width of inner ring

    (mm)

    Width (base)

    (mm)

    Distance of raceway to locking collar

    (mm)

    Housing

    Bearing designation

    Distance fixing bore

    (mm)

    Thread fixing bore

    Weight per Unit

    (kg)

    Minimum order quantity
    12
    62
    76
    30.2
    31
    38
    18.3
    PA204
    UC201
    52
    M10
    0.65
    1 pieces
    15
    62
    76
    30.2
    31
    38
    18.3
    PA204
    UC202
    52
    M10
    0.64
    1 pieces
    17
    62
    76
    30.2
    31
    38
    18.3
    PA204
    UC203
    52
    M10
    0.63
    1 pieces
    20
    62
    76
    30.2
    31
    38
    18.3
    PA204
    UC204
    52
    M10
    0.643
    1 pieces
    25
    72
    84
    36.5
    34.1
    38
    19.8
    PA205
    UC205
    56
    M10
    0.892
    1 pieces
    30
    84
    94
    42.9
    38.1
    48
    22.2
    PA206
    UC206
    66
    M14
    1.282
    1 pieces
    35
    95
    110
    47.6
    42.9
    48
    25.4
    PA207
    UC207
    80
    M14
    1.76
    1 pieces
    40
    100
    116
    49.2
    49.2
    54
    30.2
    PA208
    UC208
    84
    M14
    1.997
    1 pieces
    45
    108
    120
    54.2
    49.2
    54
    30.2
    PA209
    UC209
    90
    M14
    2.272
    1 pieces
    50
    116
    130
    57.2
    51.6
    60
    32.6
    PA210
    UC210
    94
    M16
    2.78
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    21.91 €
    ( 26.07 € )
    5 working days
    21.91 €
    ( 26.07 € )
    5 working days
    21.91 €
    ( 26.07 € )
    5 working days
    21.91 €
    ( 26.07 € )
    5 working days
    20.28 €
    ( 24.13 € )
    3 working days
    25.08 €
    ( 29.85 € )
    3 working days
    29.26 €
    ( 34.82 € )
    3 working days
    34.40 €
    ( 40.94 € )
    3 working days
    50.65 €
    ( 60.27 € )
    5 working days
    55.93 €45.30 €
    ( 53.91 € )
    Stock item: 1 working dayAvailable for same-day shipping