Configure
  • Outer Diameter(mm)
  • Width(mm)
  • Housing height(mm)
  • Base length(mm)
  • Base height(mm)
  • Base width(mm)
  • RoHS Certificate
  • REACH Certificate
  • Type
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 5 working days

Plummer block housings, additional housing, split, for spherical roller bearings with cylindrical bore, metric shaft diameters

Part number:

Still undefined. 20 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Outer Diameter

(mm)

Width

(mm)

Housing height

(mm)

Base length

(mm)

Base height

(mm)

Base width

(mm)

RoHS Certificate

REACH Certificate

Weight

(kg)

Minimum order quantity
280
230
333
510
70
180
-
-
66.8
1 pieces
290
240
353
530
75
190
-
-
80.4
1 pieces
310
260
375
560
80
210
-
-
97.4
1 pieces
340
280
411
610
85
230
-
-
121.2
1 pieces
360
290
434
640
90
240
-
-
139.3
1 pieces
400
310
474
700
95
260
-
-
171.7
1 pieces
280
230
333
510
70
180
-
-
70.2
1 pieces
300
240
353
530
75
190
-
-
76.3
1 pieces
320
260
375
560
80
210
-
-
96.4
1 pieces
340
280
411
610
85
230
-
-
125.1
1 pieces
370
290
434
640
90
240
-
-
138.0
1 pieces
400
310
474
700
95
260
-
-
175.4
1 pieces
310
260
375
560
80
210
-
-
104.3
1 pieces
320
260
375
560
80
210
-
-
96.4
1 pieces
340
280
411
610
85
230
-
-
125.1
1 pieces
360
290
434
640
90
240
-
-
147.8
1 pieces
400
310
474
700
95
260
-
-
173.9
1 pieces
440
320
516
770
100
280
Available
Available
225.7
1 pieces
480
350
591
830
110
310
Available
Available
330.2
1 pieces
500
350
591
830
110
310
Available
Available
303.2
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2,090.15 €
( 2,487.28 € )
5 working days
1,946.08 €
( 2,315.84 € )
4 working days
3,016.87 €
( 3,590.08 € )
5 working days
3,645.01 €
( 4,337.56 € )
5 working days
4,089.60 €
( 4,866.62 € )
5 working days
5,460.91 €
( 6,498.48 € )
5 working days
1,677.63 €
( 1,996.38 € )
5 working days
1,958.53 €
( 2,330.65 € )
5 working days
2,209.57 €
( 2,629.39 € )
5 working days
2,745.95 €
( 3,267.68 € )
5 working days
3,016.87 €
( 3,590.08 € )
5 working days
4,067.48 €
( 4,840.30 € )
5 working days
2,952.75 €
( 3,513.77 € )
5 working days
2,952.75 €
( 3,513.77 € )
5 working days
3,045.17 €
( 3,623.75 € )
4 working days
4,068.60 €
( 4,841.63 € )
5 working days
5,483.03 €
( 6,524.81 € )
5 working days
5,354.25 €
( 6,371.56 € )
4 working days
7,931.67 €
( 9,438.69 € )
4 working days
7,179.33 €
( 8,543.40 € )
4 working days

More Information

Basic information

[Specifications]
・Outer Diameter(mm): 280~500
・Width(mm): 230~350

Plummer block housing, split, for spherical roller bearings with cylindrical bore, metric shaft diameters, for grease lubrication.