Configure
  • Outer Diameter(mm)
  • Width(mm)
  • Housing height(mm)
  • Base length(mm)
  • Base height(mm)
  • Base width(mm)
  • RoHS Certificate
  • REACH Certificate
  • Type
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days
    • Within 5 working days
    • Within 17 working days

Plummer block housings, split

Part number:

Still undefined. 25 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Outer Diameter

(mm)

Width

(mm)

Housing height

(mm)

Base length

(mm)

Base height

(mm)

Base width

(mm)

RoHS Certificate

REACH Certificate

Weight

(kg)

Minimum order quantity
52
70
75
165
19
46
-
-
1.469
1 pieces
62
75
91
185
22
52
-
-
2.011
1 pieces
72
80
97
185
22
52
-
-
2.207
1 pieces
80
85
112
205
-
-
-
-
2.918
1 pieces
85
87
114
205
25
60
-
-
2.864
1 pieces
90
100
117
205
25
60
-
-
3.263
1 pieces
110
110
139
255
30
70
-
-
4.859
1 pieces

-

120
115
155
275
30
80
-
-
-
1 pieces
125
105
158
275
30
80
-
-
6.393
1 pieces
130
120
161
280
30
80
-
-
7.04
1 pieces
150
140
189
320
32
90
-
-
10.661
1 pieces

-

160
145
201
345
35
100
-
-
-
1 pieces
160
145
201
345
35
100
-
-
13.416
1 pieces

-

200
175
248
410
45
120
-
-
-
1 pieces
230
190
291
445
50
130
-
-
34.5
1 pieces
240
185
298
450
-
-
-
-
36.773
1 pieces

-

250
200
304
500
50
150
-
-
-
1 pieces
250
200
304
500
50
150
-
-
43.0
1 pieces
260
190
321
530
60
160
-
-
51.11
1 pieces
270
215
328
530
60
160
-
-
52.0
1 pieces
550
205
344
550
-
-
-
-
58.0
1 pieces
290
225
351
550
-
-
-
-
59.945
1 pieces
300
215
366
620
65
170
-
-
72.131
1 pieces
320
225
386
650
65
180
Available
Available
81.952
1 pieces
340
235
406
680
70
190
Available
Available
97.911
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
39.71 €
( 47.25 € )
3 working days
48.78 €
( 58.05 € )
3 working days
59.18 €
( 70.42 € )
5 working days
62.15 €
( 73.96 € )
5 working days
67.90 €
( 80.80 € )
5 working days
73.43 €
( 87.38 € )
4 working days
108.17 €
( 128.72 € )
5 working days
251.60 €
( 299.40 € )
5 working days
138.25 €
( 164.52 € )
5 working days
138.25 €
( 164.52 € )
5 working days
186.90 €
( 222.41 € )
5 working days
391.48 €
( 465.86 € )
5 working days
211.78 €
( 252.02 € )
5 working days
692.30 €
( 823.84 € )
5 working days
578.38 €
( 688.27 € )
5 working days
626.05 €
( 745.00 € )
17 working days
1,297.21 €
( 1,543.68 € )
5 working days
690.18 €
( 821.31 € )
17 working days
790.55 €
( 940.75 € )
17 working days
798.53 €
( 950.25 € )
17 working days
1,133.25 €
( 1,348.57 € )
17 working days
1,052.11 €
( 1,252.01 € )
17 working days
1,596.90 €
( 1,900.31 € )
5 working days
2,398.12 €
( 2,853.76 € )
4 working days
2,734.35 €
( 3,253.88 € )
4 working days

More Information

Basic information

[Specifications]
・Outer Diameter(φ): 52-550
・Width(mm): 70-235

Plummer block housings, SNV series, split type, for bearings with tapered bore and adapter sleeves, matic shaft.