Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Load Direction
  • Width with mounting components B1(mm)
  • RoHS Certificate
  • REACH Certificate
  • Customs tariff — weight(kg)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days
    • Within 5 working days
    • Within 7 working days

Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / GRAExx-NPP-B / INA

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Load Direction

Basic Load Rating Static Rating

(N)

Width with mounting components B1

(mm)

RoHS Certificate

REACH Certificate

Customs tariff — weight

(kg)

Minimum order quantity
12
40
19
9800
22300
Radial
4750
28.6
-
-
-
1 pieces
15
40
19
9800
22300
Radial
4750
28.6
-
-
-
1 pieces
17
40
19
9800
22300
Radial
4750
28.6
-
-
-
1 pieces
20
47
21.4
12800
18700
Radial
6600
31
-
-
-
1 pieces
25
52
21.4
14000
16700
Radial
7800
31
-
-
-
1 pieces
30
62
23.8
19500
13800
Radial
11300
35.8
-
-
-
1 pieces
35
72
25.4
25500
11700
Radial
15300
39
-
-
-
1 pieces

-

40
80
43.8
-
-
-
-
-
-
-
-
1 pieces
40
80
30.2
34500
10300
Radial
19800
43.8
-
-
-
1 pieces
45
85
30.2
34500
9600
Radial
20400
43.8
-
-
-
1 pieces
50
90
30.2
37500
9000
Radial
23200
43.8
-
-
-
1 pieces

-

55
100
32.5
46000
8000
Radial
29000
48.4
-
-
-
1 pieces
55
100
32.5
46000
8000
Radial
29000
48.4
Available
Available
1.06
1 pieces
60
110
37.1
56000
7300
Radial
36000
53.1
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
15.71 €
( 18.69 € )
3 working days
20.68 €
( 24.61 € )
5 working days
20.78 €
( 24.73 € )
5 working days
15.37 €
( 18.29 € )
3 working days
16.62 €
( 19.78 € )
3 working days
19.78 €
( 23.54 € )
3 working days
27.57 €
( 32.81 € )
7 working days
53.28 €
( 63.40 € )
5 working days
33.32 €
( 39.65 € )
7 working days
34.78 €
( 41.39 € )
3 working days
42.92 €
( 51.07 € )
7 working days
53.33 €
( 63.46 € )
4 working days
62.08 €
( 73.88 € )
4 working days
88.95 €
( 105.85 € )
5 working days