Radial insert ball bearings / outer ring, cylindrical / eccentric locking collar / P seals on both sides / bore in inches / RAxx-NPP / INA (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RA100-NPP-FA106
RA104-206-NPP
RA108-NPP
RA108-NPP-HLA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Load Direction Basic Load Rating Static Rating
(N)
Width with mounting components B1
(mm)
-

27.13 €

1 Available 5 Days 25.45221.414000Radial780031

25.15 €

1 Available 4 Days 31.756223.819500Radial1130035.8

46.83 €

1 Available 5 Days 38.18030.232500Radial1980043.8
-

34.28 €

1 Available 4 Days 38.18043.8----

Loading...

  1. 1

Tech Support