Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Width with mounting components B1(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Radial insert ball bearings / outer ring spherical / eccentric locking collar / P seals on both sides / RAExx-NPP-B / INA

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Basic Load Rating Static Rating

(N)

Width with mounting components B1

(mm)

Minimum order quantity
12
40
19
9800
22300
4750
28.6
1 pieces
15
40
19
9800
22300
4750
28.6
1 pieces
17
40
19
9800
22300
4750
28.6
1 pieces
20
47
21.4
12800
18700
6600
31
1 pieces
25
52
21.4
14000
16700
7800
31
1 pieces
30
62
23.8
19500
13800
11300
35.8
1 pieces
35
72
25.4
25500
11700
15300
39
1 pieces
40
80
30.2
32500
10300
19800
43.8
1 pieces
50
90
30.2
37500
9000
23200
43.8
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
15.71 €
( 18.69 € )
3 working days
20.68 €
( 24.61 € )
5 working days
20.78 €
( 24.73 € )
5 working days
17.17 €
( 20.43 € )
3 working days
18.55 €
( 22.07 € )
3 working days
28.90 €
( 34.39 € )
5 working days
35.24 €
( 41.94 € )
5 working days
42.60 €
( 50.69 € )
5 working days
41.92 €
( 49.88 € )
3 working days