Radial insert ball bearings / UC / INA (UC203)

Radial insert ball bearings / UC / INA UC203
  • Volume Discount

Product Details:

Manufacturer part number: UC203

Brand: INA

Price: 11.65

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 17 φ

Outer Diameter D: 47 φ

Width B (or T): 31 mm

Basic Dynamic Load Rating: 13600 N

Maximum Allowable Rotational Speed: 18700 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UC203

Part Number
UC203
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

11.65 €

1 Available 5 Days 17473113600187006600

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Radial insert ball bearings / UC / INA, part number UC203.
You can find the detail information about specifications and dimensions on part number UC203.

Variation of this product

Part Number
UC201
UC202
UC204
UC205
UC206
UC207
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

11.65 €

1 Available 5 Days 12473112800187006600

11.65 €

1 Available 5 Days 15473113600187006600

11.65 €

1 Available 5 Days 20473112800187006600

10.05 €

1 Available 3 Days 255234.114000167007800

16.43 €

1 Available 5 Days 306238.1195001380011300

14.85 €

1 Available 3 Days 357242.9275001170015300

Tech Support