Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GE10-FW |
GE12-FW |
GE15-FW |
GE17-FW |
GE20-FW |
GE25-FW |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Outer Diameter (mm) | Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
32.26 € | 1 | Available | 3 Days | 10 | 28400 | 11.3 | 18 | 22 | 12 | ||
34.00 € | 1 | Available | 3 Days | 12 | 44600 | 17.8 | 18 | 26 | 15 | ||
49.35 € | 1 | Available | 5 Days | 15 | 56300 | 22.5 | 16 | 30 | 16 | ||
40.11 € | 1 | Available | 3 Days | 17 | 78300 | 31.3 | 19 | 35 | 20 | ||
44.83 € | 1 | Available | 3 Days | 20 | 128000 | 51.1 | 17 | 42 | 25 | ||
49.88 € | 1 | Available | 3 Days | 25 | 165000 | 65.9 | 17 | 47 | 28 |
Loading...
Operating Temperature Range(°C) | -50::200 |
---|
Configure
Basic Attributes
I.D. D(mm)
Allowable Tilt Angle α(deg)
Outer Diameter(mm)
Width(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes