Radial spherical plain bearings GE..-LO, requiring maintenance, to DIN ISO 12 240-1

Radial spherical plain bearings GE..-LO, requiring maintenance, to DIN ISO 12 240-1
  • Volume Discount
[Specifications]
・I.D. D(mm): 12~125
・Outer Diameter(mm): 22~180
・Width(mm): 12~125
・DIN ISO 12 240-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE12-LO
GE16-LO
GE20-LO
GE25-LO
GE32-LO
GE40-LO
GE50-LO
GE63-LO
GE80-LO
GE100-LO
GE110-LO
GE125-LO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Outer Diameter
(mm)
Width
(mm)

18.57 €

1 Available 3 Days 125400010.82212

29.70 €

1 17 Days 168860017.72816

20.80 €

1 Available 3 Days 2014800029.63520

23.94 €

1 Available 6 Days 2524100048.34225

37.83 €

1 12 Days 3233700067.35232

43.55 €

1 Available 3 Days 4049600099.16240

88.48 €

1 Available 5 Days 507850001577550

111.18 €

1 Available 3 Days 6312700002549563

203.67 €

1 17 Days 80201000040212080

401.54 €

1 Available 3 Days 1003040000608150100

643.48 €

1 17 Days 1103280000655160110

851.03 €

1 Available 3 Days 1254760000952180125

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -60::200 Allowable Tilt Angle α(deg) 4

Tech Support