Radial spherical plain bearings GE..-UK-2RS, maintenance-free, to DIN ISO 12 240-1, lip seals on both sides

Radial spherical plain bearings GE..-UK-2RS, maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
  • Volume Discount
[Specifications]
・I.D. D(mm): 17~280
・Allowable Tilt Angle α(deg): 5~10
・Outer Diameter(mm): 30~400
・Width(mm): 14~155
・DIN ISO 12 240-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE17-UK-2RS-A
GE20-UK-2RS-A
GE25-UK-2RS-A
GE30-UK-2RS-A
GE35-UK-2RS-A
GE40-UK-2RS-A
GE45-UK-2RS-A
GE50-UK-2RS-A
GE60-UK-2RS-A
GE70-UK-2RS-A
GE80-UK-2RS-A
GE90-UK-2RS-A
GE100-UK-2RS-A
GE110-UK-2RS-B
GE120-UK-2RS-B
GE140-UK-2RS-C
GE160-UK-2RS-B
GE180-UK-2RS-B
GE200-UK-2RS-B
GE220-UK-2RS-B
GE240-UK-2RS-B
GE260-UK-2RS-B
GE280-UK-2RS-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)

27.51 €

1 Available 3 Days 178130048.8103014

29.57 €

1 Available 3 Days 2011300067.993516

52.16 €

1 Available 5 Days 2521300012874220

48.83 €

1 Available 3 Days 3027500016564722

51.62 €

1 Available 3 Days 3535300021265525

59.72 €

1 Available 3 Days 4046600028076228

98.35 €

1 Available 5 Days 4560000036076832

83.62 €

1 Available 3 Days 5073900044467535

117.28 €

1 Available 3 Days 60115000069169044

223.85 €

1 Available 4 Days 701470000883610549

213.20 €

1 Available 3 Days 8018900001130612055

308.83 €

1 12 Days 9023000001380513060

402.05 €

1 12 Days 10028600001720715070

486.68 €

1 12 Days 11030800001850616070

873.03 €

1 Available 5 Days 12044800002690618085

1,151.52 €

1 Available 5 Days 14050400003020721090

1,319.47 €

1 12 Days 160640000038408230105

2,029.25 €

1 Available 5 Days 180720000043206260105

2,261.86 €

1 Available 3 Days 2001000000060007290130

3,451.20 €

1 Available 3 Days 2201100000066008320135

4,380.07 €

1 17 Days 2401200000072008340140

4,642.29 €

1 Available 3 Days 2601430000085807370150

7,514.22 €

1 Available 5 Days 28016800000101006400155

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -30::130

Tech Support