Manufacturer part number: MS3088
Brand: FAG
Price: 76.52 €
Delivery time: 5 Days
Inner Diameter: 14 mm
Length of retaining ring: 32 mm
Width of inner retaining ring: 28 mm
Height of retaining ring: 15 mm
Thickness: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MS3088
Part Number
|
---|
MS3088 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Length of retaining ring (mm) | Width of inner retaining ring (mm) | Height of retaining ring (mm) | Thickness (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
76.52 € | 1 | Available | 5 Days | 14 | 32 | 28 | 15 | 5 | 101 |
Loading...
This page is Retaining brackets MS30, main dimensions to DIN5406, part number MS3088.
You can find the detail information about specifications and dimensions on part number MS3088.
Configure
Basic Attributes
Type
Inner Diameter(mm)
Length of retaining ring(mm)
Width of inner retaining ring(mm)
Height of retaining ring(mm)
Thickness(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MS3056 |
MS3060 |
MS3064 |
MS3072 |
MS3076 |
MS3096 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Length of retaining ring (mm) | Width of inner retaining ring (mm) | Height of retaining ring (mm) | Thickness (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
25.60 € | 1 | 17 Days | 9 | 24 | 17.5 | 12 | 4 | 37 | |||
20.58 € | 1 | Available | 3 Days | 9 | 24 | 20.5 | 12 | 4 | 44 | ||
29.08 € | 1 | 17 Days | 9 | 24 | 21 | 15 | 5 | 57 | |||
28.52 € | 1 | Available | 3 Days | 9 | 28 | 20 | 15 | 5 | 63 | ||
39.13 € | 1 | 17 Days | 12 | 28 | 24 | 15 | 5 | 78 | |||
127.82 € | 1 | Available | 5 Days | 14 | 36 | 28 | 15 | 5 | 115 |