Rod ends GAR..-UK, with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread

Rod ends GAR..-UK, with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
  • Volume Discount
[Specifications]
・I.D. D(mm): 6-30
・Outer Diameter(mm): 21-73
・Width(mm): 6-22
・DIN ISO 12 240-4
・GAR..-UK
・Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAR6-UK
GAR8-UK
GAR10-UK
GAR12-UK
GAR15-UK
GAR17-UK
GAR20-UK
GAR25-UK
GAR30-UK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

27.43 €

1 Quote 669303.61321646.5

28.15 €

1 Same day

Stock

8129005.851524854

29.67 €

1 Available 5 Days 10206008.641229962.5

34.09 €

1 Available 5 Days 123020011.311341071

42.25 €

1 Available 4 Days 154160017.88401283

33.09 €

1 Available 3 Days 175650022.510461492

54.35 €

1 Available 4 Days 207560031.395316104.5

75.33 €

1 Available Same day

Stock

2510500051.176420126

106.10 €

1 Same day

Stock

3013900065.967322146.5

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -50::200

Tech Support