Rod ends GIR..-DO, with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIR6-DO
GIR8-DO
GIR10-DO
GIR12-DO
GIR15-DO
GIR17-DO
GIR20-DO
GIR25-DO
GIR30-DO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

18.57 €

1 Available 3 Days 6103003.41321640.5

19.05 €

1 Available 3 Days 8160005.591524848

20.45 €

1 Available 3 Days 10220008.161229957.5

23.68 €

1 Available 3 Days 123040010.811341067

40.55 €

1 Available 5 Days 154480016.98401281

32.52 €

1 Available 3 Days 175650021.310461490

51.24 €

1 Available 7 Days 207560029.695316103.5

69.55 €

1 Available 5 Days 258830048.376420126

101.76 €

1 Available 5 Days 3011900062.367322146.5

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -60::200

Tech Support