Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GIR35-DO-2RS |
GIR40-DO-2RS |
GIR45-DO-2RS |
GIR50-DO-2RS |
GIR60-DO-2RS |
GIR70-DO-2RS |
GIR80-DO-2RS |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Outer Diameter (mm) | Width (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
156.87 € | 1 | Available | 5 Days | 35 | 159000 | 79.9 | 6 | 82 | 25 | 166 | ||
170.91 € | 1 | Available | 3 Days | 40 | 194000 | 99.1 | 7 | 92 | 28 | 188 | ||
232.37 € | 1 | Available | 3 Days | 45 | 259000 | 128 | 7 | 102 | 32 | 196 | ||
296.40 € | 1 | 12 Days | 50 | 314000 | 157 | 6 | 112 | 35 | 216 | |||
476.09 € | 1 | Available | 3 Days | 60 | 485000 | 245 | 6 | 135 | 44 | 242.5 | ||
740.05 € | 1 | 17 Days | 70 | 564000 | 313 | 6 | 160 | 49 | 280 | |||
1,158.57 € | 1 | Available | 5 Days | 80 | 690000 | 402 | 6 | 180 | 55 | 320 |
Loading...
Operating Temperature Range(°C) | -30::130 |
---|
Configure
Basic Attributes
I.D. D(mm)
Allowable Tilt Angle α(deg)
Outer Diameter(mm)
Width(mm)
Product size (length)(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes