Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
2.82 € ( 3.36 € ) | 17 working days |
252.54 € ( 300.52 € ) | 3 working days |
252.54 € ( 300.52 € ) | 3 working days |
3.30 € ( 3.93 € ) | 5 working days |
252.54 € ( 300.52 € ) | 6 working days |
3.38 €2.13 € ( 2.53 € ) | Stock item: 1 working dayAvailable for same-day shipping |
3.38 € ( 4.02 € ) | 5 working days |
258.35 € ( 307.44 € ) | 3 working days |
2.95 € ( 3.51 € ) | 7 working days |
2.95 € ( 3.51 € ) | 7 working days |
267.57 € ( 318.41 € ) | 3 working days |
267.57 € ( 318.41 € ) | 3 working days |
2.68 € ( 3.19 € ) | 3 working days |
3.50 €2.21 € ( 2.63 € ) | Stock item: 1 working dayAvailable for same-day shipping |
267.57 € ( 318.41 € ) | 3 working days |
267.57 € ( 318.41 € ) | 3 working days |
3.60 € ( 4.28 € ) | 7 working days |
3.60 € ( 4.28 € ) | 5 working days |
3.60 € ( 4.28 € ) | 10 working days |
3.15 € ( 3.75 € ) | 17 working days |
3.15 € ( 3.75 € ) | 7 working days |
3.22 € ( 3.83 € ) | 7 working days |
3.67 € ( 4.37 € ) | 5 working days |
3.22 € ( 3.83 € ) | 7 working days |
290.34 € ( 345.50 € ) | 3 working days |
290.34 € ( 345.50 € ) | 3 working days |
290.34 € ( 345.50 € ) | 3 working days |
305.86 € ( 363.97 € ) | 3 working days |
305.86 € ( 363.97 € ) | 3 working days |
305.86 € ( 363.97 € ) | 4 working days |
3.50 € ( 4.17 € ) | 7 working days |
305.86 € ( 363.97 € ) | 3 working days |
2.10 € ( 2.50 € ) | 7 working days |
3.62 € ( 4.31 € ) | 12 working days |
4.13 € ( 4.91 € ) | 5 working days |
3.62 € ( 4.31 € ) | 12 working days |
346.11 € ( 411.87 € ) | 3 working days |
3.97 € ( 4.72 € ) | 7 working days |
346.11 € ( 411.87 € ) | 3 working days |
346.11 € ( 411.87 € ) | 3 working days |
3.97 € ( 4.72 € ) | 7 working days |
390.69 € ( 464.92 € ) | 3 working days |
390.69 € ( 464.92 € ) | 3 working days |
390.69 € ( 464.92 € ) | 3 working days |
390.69 € ( 464.92 € ) | 3 working days |
441.58 € ( 525.48 € ) | 3 working days |
428.97 € ( 510.47 € ) | 6 working days |
428.97 € ( 510.47 € ) | 3 working days |
4.92 € ( 5.85 € ) | 7 working days |
428.97 € ( 510.47 € ) | 6 working days |
5.33 € ( 6.34 € ) | 7 working days |
474.06 € ( 564.13 € ) | 3 working days |
583.62 € ( 694.51 € ) | 3 working days |
1,086.75 € ( 1,293.23 € ) | 3 working days |
[Specifications]
・Inner Diameter(mm): 8-70
・Outer Diameter(mm): 12-78
・Width(mm): 3, 4, 5
[Features]
・These sealing rings are of a single lip design
・Are used as contact type sealing elements for sealing of the bearing position in the adjacent construction
・Are also suitable as wipers where purely axial motion is present
・They protect the bearings against contamination, spray water and the loss of grease
・Are resistant to undoped lubricants with a mineral oil base