Seating washer

Seating washer
  • Volume Discount
[Specifications]
・Inner Diameter(mm): 20~180
・Outer Diameter(mm): 30~225
・Width(mm): 3.5~22

Axial deep groove ball bearings Single direction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
U201
U202
U203
U204
U205
U206
U207
U208
U209
U210
U211
U212
U213
U214
U215
U216
U217
U218
U220
U222
U224
U226
U228
U230
U305
U306
U307
U308
U309
U310
U311
U312
U313
U314
U315
U316
U317
U318
U320
U322
U324
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)

11.97 €

1 Available 7 Days 20303.5

12.10 €

1 Available 5 Days 24354

13.03 €

1 Available 5 Days 26384

19.62 €

1 Available 5 Days 30425

17.42 €

2 Available 2 Days 36505.5

22.77 €

1 Available 5 Days 42555.5

22.98 €

1 Available 5 Days 48657

23.42 €

1 Available 5 Days 55727

23.95 €

1 Available 5 Days 60787.5

25.82 €

1 Available 5 Days 62827.5

34.90 €

1 Available 5 Days 72959

36.85 €

1 Available 3 Days 781009

42.23 €

1 Available 5 Days 821059

42.65 €

1 Available 5 Days 881109

44.83 €

1 Available 5 Days 921159.5

43.42 €

1 Available 3 Days 9812010

52.05 €

1 Available 3 Days 10513011

74.06 €

1 Available 5 Days 11014013.5

77.93 €

1 Available 5 Days 12515514

99.82 €

1 Available 5 Days 13516514

92.12 €

1 Available 3 Days 14517515

156.72 €

1 Available 5 Days 16019517

182.10 €

1 Available 5 Days 17021017

207.05 €

1 Available 5 Days 18022520.5

19.00 €

1 Available 5 Days 38556

19.17 €

1 Available 5 Days 45627

21.75 €

1 Available 3 Days 52727.5

40.67 €

1 Available 5 Days 60828.5

41.10 €

1 Available 5 Days 659010

36.89 €

1 Available 3 Days 7210011

46.18 €

1 Available 3 Days 8011011.5

46.95 €

1 Available 3 Days 8511511.5

64.00 €

1 Available 5 Days 9012012.5

72.59 €

1 Available 5 Days 9813013

71.46 €

1 Available 3 Days 10514015

72.32 €

1 Available 3 Days 11014515

96.75 €

1 Available 5 Days 11515517.5

121.25 €

1 Available 5 Days 12016018

144.03 €

1 Available 5 Days 13517518

183.42 €

1 Available 5 Days 15019520.5

243.38 €

1 Available 5 Days 16522022

Loading...

  1. 1

Tech Support