Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Load Direction
  • RoHS Certificate
  • REACH Certificate
  • Customs tariff — weight
  • Customs tariff — weight unit
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days
    • Within 5 working days
    • Within 9 working days

Self-aligning ball bearings / double row / 12xx-K / tapered bore / cage selectable / internal clearance selectable / similar to DIN 630 / 12xx-K / similar to DIN 630 / FAG

Part number:

Still undefined. 21 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Load Direction

Basic Load Rating Static Rating

(N)

RoHS Certificate

REACH Certificate

Customs tariff — weight

Customs tariff — weight unit

Minimum order quantity
20
47
14
10100
18100
Radial
2600
-
-
-
-
1 pieces
25
52
15
12300
15500
Radial
3300
-
-
-
-
1 pieces
30
62
16
15900
13100
Radial
4650
-
-
-
-
1 pieces
35
72
17
16000
11600
Radial
5100
-
-
-
-
1 pieces
40
80
18
19400
10100
Radial
6500
-
-
-
-
1 pieces
45
85
19
22000
9300
Radial
7300
-
-
-
-
1 pieces
50
90
20
22900
8700
Radial
8100
-
-
-
-
1 pieces
55
100
21
27000
7700
Radial
10000
-
-
-
-
1 pieces
60
110
22
30500
6900
Radial
11500
-
-
-
-
1 pieces
65
120
23
-
-
-
-
-
-
-
-
1 pieces
70
125
24
35000
6200
Radial
13800
-
-
-
-
1 pieces

-

75
130
25
39000
5700
Radial
15700
Available
Available
1.295
kg
1 pieces
75
130
25
39000
5700
Radial
15700
-
-
-
-
1 pieces
80
140
26
40000
5300
Radial
17000
-
-
-
-
1 pieces
85
150
28
49500
4900
Radial
20800
-
-
-
-
1 pieces

-

90
160
30
57000
4550
Radial
23500
Available
Available
2.48
kg
1 pieces
90
160
30
57000
4550
Radial
23500
-
-
-
-
1 pieces

-

95
170
32
64000
6300
Radial
27000
Available
Available
3.28
kg
1 pieces
95
170
32
64000
6300
Radial
27000
-
-
-
-
1 pieces
100
180
34
70000
6000
Radial
29500
-
-
-
-
1 pieces
110
200
38
89000
5300
Radial
38500
-
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
18.72 €
( 22.28 € )
5 working days
17.32 €
( 20.61 € )
3 working days
18.77 €
( 22.34 € )
3 working days
25.20 €
( 29.99 € )
5 working days
26.89 €
( 32.00 € )
3 working days
29.26 €
( 34.82 € )
3 working days
36.82 €
( 43.82 € )
5 working days
45.92 €
( 54.64 € )
5 working days
54.29 €
( 64.61 € )
5 working days
66.67 €
( 79.34 € )
5 working days
74.42 €
( 88.56 € )
5 working days
77.37 €
( 92.07 € )
4 working days
84.49 €
( 100.54 € )
5 working days
91.22 €
( 108.55 € )
9 working days
113.69 €
( 135.29 € )
3 working days
135.58 €
( 161.34 € )
4 working days
148.05 €
( 176.18 € )
5 working days
319.05 €
( 379.67 € )
3 working days
350.30 €
( 416.86 € )
5 working days
376.42 €
( 447.94 € )
5 working days
417.31 €
( 496.60 € )
3 working days