Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Cylindrical bore | Cylindrical bore with seal 2RS | Tapered bore | Tapered bore with seal 2RS | |
Main dimensions | Basic load ratings | Fatigue limit load | Limiting speed | Speed rating | Mass | Designation | Dimensions | Mounting dimensions | Calculation factors | ||||||||||||
d | D | B | dyn. | stat. | Cur | NG | nΦr | m | ►377|1.12 | r | D1 | D2 | d1 | d2 | da | Da | ra | e | Y1 | Y2 | Y0 |
Cr | C0r | ►377|1.13 | |||||||||||||||||||
N | N | N | min–1 | min–1 | ≈kg | min. | ≈ | ≈ | ≈ | ≈ | min. | max. | max. | ||||||||
10 | 30 | 14 | 5 700 | 1 180 | 73 | 16 500 | 27 000 | 0.053 | 2200-2RS-TVH | 0.6 | – | 25.2 | – | 14.1 | 14.2 | 25.8 | 0.6 | 0.32 | 1.95 | 3.02 | 2.05 |
12 | 32 | 14 | 5 700 | 1 250 | 78 | 14 700 | 27 000 | 0.058 | 2201-2RS-TVH | 0.6 | – | 27.2 | – | 16.2 | 16.2 | 27.8 | 0.6 | 0.37 | 1.69 | 2.62 | 1.77 |
15 | 35 | 14 | 7 700 | 1 730 | 108 | 13 300 | 27 000 | 0.061 | 2202-2RS-TVH | 0.6 | – | 30.2 | – | 19 | 19.2 | 30.8 | 0.6 | 0.34 | 1.86 | 2.88 | 1.95 |
15 | 42 | 17 | 9 800 | 2 260 | 141 | 11 200 | 27 000 | 0.114 | 2302-2RS-TVH | 1 | – | 34.9 | – | 23.9 | 20.6 | 36.4 | 1 | 0.35 | 1.79 | 2.77 | 1.88 |
17 | 40 | 16 | 8 100 | 2 000 | 124 | 11 300 | 27 000 | 0.098 | 2203-2RS-TVH | 0.6 | – | 34.3 | – | 21.6 | 21.2 | 35.8 | 0.6 | 0.33 | 1.93 | 2.99 | 2.03 |
17 | 47 | 19 | 12 900 | 3 150 | 197 | 10 100 | 27 000 | 0.175 | 2303-2RS-TVH | 1 | – | 39.4 | – | 23.9 | 22.6 | 41.4 | 1 | 0.32 | 1.94 | 3 | 2.03 |
20 | 47 | 18 | 10 100 | 2 600 | 161 | 9 400 | – | 0.151 | 2204-2RS-TVH | 1 | – | 41 | – | 25.8 | 25.6 | 41.4 | 1 | 0.28 | 2.24 | 3.46 | 2.34 |
20 | 52 | 21 | 12 700 | 3 300 | 206 | 8 500 | – | 0.23 | 2304-2RS-TVH | 1.1 | – | 44.4 | – | 27.2 | 27 | 45 | 1 | 0.29 | 2.17 | 3.35 | 2.27 |
25 | 52 | 18 | 12 300 | 3 250 | 203 | 8 100 | – | 0.161 | 2205-2RS-TVH | 1 | – | 45.3 | – | 30.7 | 30.6 | 46.4 | 1 | 0.27 | 2.37 | 3.66 | 2.48 |
25 | 62 | 24 | 18 300 | 4 950 | 310 | 7 000 | – | 0.367 | 2305-2RS-TVH | 1.1 | – | 52.4 | – | 33.5 | 32 | 55 | 1 | 0.28 | 2.29 | 3.54 | 2.4 |
30 | 62 | 20 | 15 900 | 4 600 | 285 | 6 800 | – | 0.274 | 2206-2RS-TVH | 1 | – | 53.3 | – | 37.3 | 35.6 | 56.4 | 1 | 0.25 | 2.53 | 3.91 | 2.65 |
30 | 72 | 27 | 21 700 | 6 300 | 390 | 5 900 | – | 0.554 | 2306-2RS-TVH | 1.1 | – | 62.3 | – | 40.6 | 37 | 65 | 1 | 0.26 | 2.39 | 3.71 | 2.51 |
35 | 72 | 23 | 16 000 | 5 100 | 315 | 5 600 | – | 0.442 | 2207-2RS-TVH | 1.1 | – | 63.4 | – | 43.5 | 42 | 65 | 1 | 0.22 | 2.8 | 4.34 | 2.94 |
35 | 80 | 31 | 25 500 | 7 800 | 485 | 5 200 | – | 0.744 | 2307-2RS-TVH | 1.5 | – | 68.4 | – | 44.9 | 44 | 71 | 1.5 | 0.26 | 2.47 | 3.82 | 2.59 |
40 | 80 | 23 | 19 400 | 6 500 | 400 | 4 950 | – | 0.528 | 2208-2RS-TVH | 1.1 | – | 70.3 | – | 49.2 | 47 | 73 | 1 | 0.22 | 2.9 | 4.49 | 3.04 |
40 | 90 | 33 | 30 000 | 9 600 | 600 | 4 650 | – | 1.01 | 2308-2RS-TVH | 1.5 | – | 77.3 | – | 51 | 49 | 81 | 1.5 | 0.25 | 2.52 | 3.9 | 2.64 |
45 | 85 | 23 | 22 000 | 7 300 | 455 | 4 650 | – | 0.548 | 2209-2RS-TVH | 1.1 | – | 76 | – | 53.8 | 52 | 78 | 1 | 0.21 | 3.04 | 4.7 | 3.18 |
45 | 100 | 36 | 38 500 | 12 600 | 780 | 4 200 | – | 1.34 | 2309-2RS-TVH | 1.5 | – | 85.8 | – | 57.5 | 54 | 91 | 1.5 | 0.25 | 2.5 | 3.87 | 2.62 |
50 | 90 | 23 | 22 900 | 8 000 | 500 | 4 250 | – | 0.606 | 2210-2RS-TVH | 1.1 | – | 79 | – | 60.5 | 57 | 83 | 1 | 0.2 | 3.17 | 4.9 | 3.32 |
50 | 110 | 40 | 42 000 | 14 100 | 880 | 3 750 | – | 1.82 | 2310-2RS-TVH | 2 | – | 95.1 | – | 65.9 | 61 | 99 | 2 | 0.24 | 2.6 | 4.03 | 2.73 |
55 | 100 | 25 | 27 000 | 9 900 | 620 | 3 850 | – | 0.825 | 2211-2RS-TVH | 1.5 | – | 88.2 | – | 68 | 64 | 91 | 1.5 | 0.19 | 3.31 | 5.12 | 3.47 |
55 | 120 | 43 | 52 000 | 17 1720 | 1 100 | 3 450 | – | 2.28 | 2311-2RS-TVH | 2 | – | 106.4 | – | 70.5 | 66 | 109 | 2 | 0.24 | 2.66 | 4.12 | 2.79 |
60 | 110 | 28 | 30 500 | 11 1110 | 710 | 3 450 | – | 1.13 | 2212-2RS-TVH | 1.5 | – | 99.5 | – | 70.4 | 69 | 101 | 1.5 | 0.18 | 3.47 | 5.37 | 3.64 |
65 | 120 | 31 | 31 000 | 12 1220 | 770 | 3 150 | – | 1.53 | 2213-2RS-TVH | 1.5 | – | 107.8 | – | 78 | 74 | 111 | 1.5 | 0.18 | 3.57 | 5.52 | 3.74 |
70 | 125 | 31 | 35 000 | 13 700 | 850 | 3 050 | – | 1.59 | 2214-2RS-TVH | 1.5 | – | 110.8 | – | 84.7 | 79 | 116 | 1.5 | 0.19 | 3.36 | 5.21 | 3.52 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.60 € | 1 | Available | 4 Days | 10 | 30 | 14 | 5700 | 16500 | Radial | 1190 | - | - | - | - | ||
26.95 € | 1 | Available | 4 Days | 12 | 32 | 14 | 5700 | 14700 | Radial | 1270 | - | - | - | - | ||
27.18 € | 1 | Available | 4 Days | 15 | 35 | 14 | 7700 | 13300 | Radial | 1750 | - | - | - | - | ||
27.73 € | 1 | Available | 4 Days | 17 | 40 | 16 | 8100 | 11300 | Radial | 2010 | - | - | - | - | ||
27.97 € | 1 | Available | 5 Days | 20 | 47 | 18 | 10100 | 9400 | Radial | 2600 | - | - | - | - | ||
30.18 € | 1 | Available | 4 Days | 25 | 52 | 18 | 12300 | 8100 | Radial | 3300 | - | - | - | - | ||
27.18 € | 1 | Available | 6 Days | 30 | 62 | 20 | 15900 | 6800 | Radial | 4650 | - | - | - | - | ||
32.36 € | 1 | Available | 4 Days | 35 | 72 | 23 | 16000 | 5600 | Radial | 5100 | - | - | - | - | ||
36.54 € 25.58 € | 1 | Available |
Same day
Stock | 40 | 80 | 23 | 19400 | 4950 | Radial | 6500 | - | - | - | - | ||
42.82 € 29.97 € | 1 | Available |
Same day
Stock | 45 | 85 | 23 | 22000 | 4650 | Radial | 7300 | - | - | - | - | ||
47.85 € | 1 | Available | 3 Days | 50 | 90 | 23 | 22900 | 4250 | Radial | 8100 | - | - | - | - | ||
58.55 € 40.99 € | 1 | Available |
Same day
Stock | 55 | 100 | 25 | 27000 | 3850 | Radial | 10000 | - | - | - | - | ||
71.32 € | 1 | Available | 4 Days | 60 | 110 | 28 | 30500 | 3450 | Radial | 11500 | - | - | - | - | ||
- | 71.32 € 49.92 € | 1 | Available |
Same day
Stock | 60 | 110 | 28 | - | - | - | - | - | - | - | - | |
87.58 € 61.31 € | 1 |
Same day
Stock | 65 | 120 | 31 | 31000 | 3150 | Radial | 12500 | - | - | - | - | |||
141.27 € 98.89 € | 1 |
Same day
Stock | 70 | 125 | 31 | 35000 | 3050 | Radial | 13800 | - | - | - | - | |||
- | - | 1 | 4 Days | 80 | 140 | 33 | - | 4700 | - | - | Available | Available | 2.01 | kg |
Loading...
Configure
Stock
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes