Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Load Direction
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days
    • Within 9 working days
    • Within 12 working days

Self-aligning ball bearings / double row / 22xx-K / internal clearance selectable / tapered bore / cage selectable / similar to DIN 630 / 22xx-K / similar to DIN 630 / FAG

Part number:

Still undefined. 17 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Load Direction

Basic Load Rating Static Rating

(N)

Minimum order quantity
25
52
18
17300
14400
Radial
4450
1 pieces
30
62
20
26000
11500
Radial
6900
1 pieces
35
72
23
33000
9800
Radial
9000
1 pieces
40
80
23
32500
8900
Radial
9500
1 pieces
45
85
23
28500
8600
Radial
9000
1 pieces
50
90
23
28500
8100
Radial
9500
1 pieces
55
100
25
39000
7000
Radial
12500
1 pieces
60
110
28
48000
6300
Radial
16500
1 pieces
65
120
31
58000
5600
Radial
19200
1 pieces
75
130
31
44500
5600
Radial
17800
1 pieces
80
140
33
49500
5300
Radial
19900
1 pieces
85
150
36
59000
7200
Radial
23600
1 pieces
90
160
40
71000
4400
Radial
28500
1 pieces
95
170
43
84000
6100
Radial
34500
1 pieces
100
180
46
98000
5700
Radial
40500
1 pieces

-

110
200
53
-
-
-
-
1 pieces
110
200
53
126000
5000
Radial
52000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
22.91 €
( 27.26 € )
9 working days
24.77 €
( 29.48 € )
3 working days
32.36 €
( 38.51 € )
5 working days
33.28 €
( 39.60 € )
3 working days
42.82 €
( 50.96 € )
5 working days
47.85 €
( 56.94 € )
5 working days
58.55 €
( 69.67 € )
5 working days
71.32 €
( 84.87 € )
5 working days
87.58 €
( 104.22 € )
5 working days
132.08 €
( 157.18 € )
5 working days
145.86 €
( 173.57 € )
3 working days
280.25 €
( 333.50 € )
3 working days
236.60 €
( 281.55 € )
5 working days
388.51 €
( 462.33 € )
5 working days
485.98 €
( 578.32 € )
12 working days
596.09 €
( 709.35 € )
5 working days
596.09 €
( 709.35 € )
5 working days