Shaft locating washers WS893, to DIN 616 / ISO 104, shaft locating (WS89309)

Shaft locating washers WS893, to DIN 616 / ISO 104, shaft locating WS89309
  • Volume Discount

Product Details:

Manufacturer part number: WS89309

Brand: INA

Price: 62.82

Delivery time: 17 Days


Technical Data:

Internal Diameter: 45 φ

Outer Diameter: 85 φ

Width: 8.25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WS89309

Part Number
WS89309
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)

62.82 €

1 17 Days 45858.25

Loading...

  1. 1

This page is Shaft locating washers WS893, to DIN 616 / ISO 104, shaft locating, part number WS89309.
You can find the detail information about specifications and dimensions on part number WS89309.

Variation of this product

Part Number
WS89307
WS89310
WS89311
WS89312
WS89313
WS89314
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)

54.87 €

1 17 Days 35687

87.53 €

1 Quote 50959.5

107.68 €

1 17 Days 5510510.5

109.82 €

1 17 Days 6011010.5

129.63 €

1 17 Days 6511510.5

161.23 €

1 17 Days 7012512

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360