Spherical roller bearings 222..-E1, main dimensions to DIN 635-2

Spherical roller bearings 222..-E1, main dimensions to DIN 635-2
  • Volume Discount
[Specifications]
・Inner Diameter d(mm): 25-180
・Outer Diameter D(mm): 52-320
・DIN 635-2

[Features]
・Higher running accuracy and smooth running
・Running with reduced friction and greater energy efficiency
・Lower heat generation in the bearing
・Lower lubricant consumption

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22205-E1-XL
22205-E1-XL-C3
22206-E1-XL
22206-E1-XL-C3
22206-E1-XL-C4
22207-E1-XL
22207-E1-XL-C3
22207-E1-XL-C4
22208-E1-XL
22208-E1-XL-C3
22208-E1-XL-C4
22209-E1-XL
22209-E1-XL-C3
22209-E1-XL-C4
22210-E1-XL
22210-E1-XL-C3
22210-E1-XL-C4
22211-E1-XL
22211-E1-XL-C3
22211-E1-XL-C4
22212-E1-XL
22212-E1-XL-C3
22212-E1-XL-C4
22213-E1-XL
22213-E1-XL-C3
22214-E1-XL
22214-E1-XL-C3
22214-E1-XL-C4
22215-E1-XL
22215-E1-XL-C3
22215-E1-XL-C4
22216-E1-XL
22216-E1-XL-C3
22216-E1-XL-C4
22217-E1-XL
22217-E1-XL-C3
22217-E1-XL-C4
22218-E1-XL
22218-E1-XL-C3
22218-E1-XL-C4
22219-E1-XL
22219-E1-XL-C3
22220-E1-XL
22220-E1-XL-C3
22222-E1-XL
22222-E1-XL-C3
22222-E1-XL-C4
22224-E1-XL
22224-E1-XL-C3
22224-E1-XL-C4
22226-E1-XL
22226-E1-XL-C3
22228-E1-XL
22228-E1-XL-C3
22228-E1-XL-C4
22230-E1-XL
22230-E1-XL-C3
22232-E1-XL
22232-E1-XL-C3
22234-E1-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

63.27 €

1 Available 5 Days 255218144004850042500-
-

63.27 €

1 Available 5 Days 255218---C3

63.97 €

1 Available 5 Days 306220125006400057000-
-

63.97 €

1 Available 5 Days 306220---C3
-

51.06 €

1 Available 3 Days 306220----

51.06 €

1 Available 3 Days 357223107008900081000-
-

51.06 €

1 Available 3 Days 357223---C3
-

70.50 €

1 Available 5 Days 357223----

70.50 €

1 Available 5 Days 4080231050010100091000-
-

70.50 €

1 Available 5 Days 408023---C3
-

74.00 €

1 Available 5 Days 408023----

74.00 €

1 Available 5 Days 4585231010010400099000-
-

74.00 €

1 Available 5 Days 458523---C3
-

59.31 €

1 Available 3 Days 458523----

59.31 €

1 Available 3 Days 5090239800109000107000-
-

59.31 €

1 Available 3 Days 509023---C3
-

62.15 €

1 Available 3 Days 509023----

81.56 €

1 Available 5 Days 55100259000129000130000-
-

81.56 €

1 Available 5 Days 5510025---C3
-

77.17 €

1 17 Days 5510025----

93.80 €

1 Available 5 Days 60110288100160000155000-
-

93.80 €

1 Available 5 Days 6011028---C3
-

88.70 €

1 12 Days 6011028----
-

82.22 €

1 Available 3 Days 6512031----
-

82.22 €

1 Available 3 Days 6512031---C3

94.55 €

1 Available 3 Days 70125316700211000226000-
-

94.55 €

1 Available 3 Days 7012531---C3
-

99.45 €

1 Available 3 Days 7012531----

108.75 €

1 Available 3 Days 75130316500216000237000-
-

108.75 €

1 Available 3 Days 7513031---C3
-

150.32 €

1 Available 5 Days 7513031----

164.29 €

1 Available 5 Days 80140336200250000270000-
-

164.29 €

1 Available 5 Days 8014033---C3
-

131.40 €

1 Available 3 Days 8014033----

144.28 €

1 Available 3 Days 85150365700305000325000-
-

144.28 €

1 Available 3 Days 8515036---C3
-

151.38 €

1 Available 3 Days 8515036----

165.58 €

1 Available 3 Days 90160405200345000375000-
-

165.58 €

1 Available 3 Days 9016040---C3
-

228.38 €

1 Available 5 Days 9016040----

190.45 €

1 Available 3 Days 95170434850380000415000-
-

190.45 €

1 Available 3 Days 9517043---C3

218.86 €

1 Available 3 Days 100180464550430000475000-
-

218.86 €

1 Available 3 Days 10018046---C3
-

310.22 €

1 12 Days 11020053----
-

310.22 €

1 12 Days 11020053---C3
-

325.97 €

1 17 Days 11020053----

315.20 €

1 Available 3 Days 120215583650640000740000-
-

315.20 €

1 Available 3 Days 12021558---C3
-

391.03 €

1 17 Days 12021558----

476.60 €

1 12 Days 130230643350760000890000-
-

403.08 €

1 Available 3 Days 13023064---C3

515.83 €

1 Available 6 Days 1402506831508700001040000-
-

515.83 €

1 Available 3 Days 14025068---C3
-

640.37 €

1 17 Days 14025068----

659.66 €

1 Available 3 Days 15027073290010100001210000-
-

659.66 €

1 Available 3 Days 15027073---C3

798.17 €

1 Available 3 Days 16029080265011500001400000-
-

798.17 €

1 Available 3 Days 16029080---C3

965.97 €

1 Available 3 Days 17031086255013200001570000-

Loading...

Tech Support