Stud type track rollers KR..-PP, with axial guidance, plastic axial plain washers on both sides

Stud type track rollers KR..-PP, with axial guidance, plastic axial plain washers on both sides
  • Promotional pricing ends 31/12/2024
  • Volume Discount
[Specifications]
・KR..-PP Series
・Internal Diameter(mm): 6-30
・Outer Diameter(mm): 16-90
・Width(mm): 28-100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KR16-PP-A
KR16-SK-PP-A
KR16-X-PP-A
KR19-NMT
KR19-PP-A
KR19-SK-PP-A
KR19-X-PP-A
KR19-X-SK-PP-A
KR22-PP-A
KR22-X-PP-A
KR26-PP-A
KR26-X-PP-A
KR30-PP-A
KR30-X-PP-A
KR32-PP-A
KR32-X-PP-A
KR35-PP-A
KR35-X-PP-A
KR40-PP-A
KR40-X-PP-A
KR47-PP-A
KR47-X-PP-A
KR52-PP-A
KR52-X-PP-A
KR62-PP-A
KR62-X-PP-A
KR72-PP-A
KR72-X-PP-A
KR80-PP-A
KR80-X-PP-A
KR90-PP-A
KR90-X-PP-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

29.57 €

1 Available 3 Days 16286

45.73 €

1 4 Days 16286

43.72 €

1 4 Days 16286

43.37 €

30.36 €

1 Same day

Stock

19328

41.82 €

1 Available 5 Days 19328

35.74 €

1 Available 3 Days 19328

45.97 €

32.18 €

1 Same day

Stock

19328

38.82 €

1 Available 3 Days 19328

44.12 €

1 Available 4 Days 223610

48.50 €

33.95 €

1 Same day

Stock

223610

46.71 €

1 Available 5 Days 263610

51.43 €

36.00 €

1 Available Same day

Stock

263610

55.63 €

1 Available 4 Days 304012

61.17 €

1 Available 3 Days 304012

58.65 €

1 Available 3 Days 324012

64.52 €

45.16 €

1 Same day

Stock

324012

65.78 €

1 Available 4 Days 355216

72.35 €

50.65 €

1 Available Same day

Stock

355216

77.53 €

54.27 €

1 Same day

Stock

405818

85.37 €

59.76 €

1 Same day

Stock

405818

74.98 €

1 Available 3 Days 476620

111.05 €

77.74 €

1 Available Same day

Stock

476620

76.97 €

1 Available 3 Days 526620

84.66 €

1 Available 3 Days 526620

130.75 €

91.53 €

1 Available Same day

Stock

628024

143.43 €

100.40 €

1 Same day

Stock

628024

145.15 €

101.61 €

1 Available Same day

Stock

728024

160.13 €

112.09 €

1 Same day

Stock

728024

190.65 €

1 Same day

Stock

8010030

209.68 €

146.78 €

1 Same day

Stock

8010030

226.35 €

158.45 €

1 Available Same day

Stock

9010030

249.40 €

174.58 €

1 Same day

Stock

9010030

Loading...

  1. 1

Tech Support