Configure
  • Inner Diameter(mm)
  • Outer Diameter(mm)
  • Width(mm)
  • Type
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Tab washers MBL, main dimensions to DIN 5406

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter

(mm)

Outer Diameter

(mm)

Width

(mm)

Minimum order quantity
120
151
2
1 pieces
130
161
2
1 pieces
140
171
2
1 pieces
150
188
2
1 pieces
160
199
2.5
1 pieces
170
211
2.5
1 pieces
180
221
2.5
1 pieces
190
231
2.5
1 pieces
200
248
2.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
26.68 €
( 31.75 € )
3 working days
29.23 €
( 34.78 € )
5 working days
29.23 €
( 34.78 € )
5 working days
27.55 €
( 32.78 € )
3 working days
39.27 €
( 46.73 € )
5 working days
38.66 €
( 46.01 € )
3 working days
38.86 €
( 46.24 € )
3 working days
53.31 €
( 63.44 € )
5 working days
53.59 €
( 63.77 € )
5 working days

More Information

Basic information

[Specifications]
・Inner Diameter(mm): 120~200
・Outer Diameter(mm): 151~248
・Width(mm): 2, 2.5

Tab washers MBL, main dimensions to DIN 5406.