Take-up housing units PHUSE, cast iron and sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals

Take-up housing units PHUSE, cast iron and sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
  • Volume Discount
[Specifications]
・Shaft Bore Dia. d(mm): 25-50
・Width(mm): 31-130
・Type: PHUSE

Take-up housing units PHUSE.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PHUSE25-XL
PHUSE30-XL
PHUSE35-XL
PHUSE40-XL
PHUSE50-XL-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Width
(mm)
L
(mm)
Housing

73.91 €

1 Quote 2531187HUE05

65.00 €

1 Available 3 Days 3035.8187HUE06

103.40 €

1 Available 5 Days 3538.9187HUE07

91.00 €

1 Available 3 Days 4043.7256HUE08

108.34 €

1 Available 3 Days 50130256HUE10

Loading...

  1. 1

Tech Support