Take-up housing units RTUEO, cast iron housing, radial insert ball bearing with eccentric locking collar, heavy series, R seals (RTUEO80)

Take-up housing units RTUEO, cast iron housing, radial insert ball bearing with eccentric locking collar, heavy series, R seals RTUEO80
  • Volume Discount

Product Details:

Manufacturer part number: RTUEO80

Brand: INA

Price: 527.85

Delivery time: 4 Days


Technical Data:

Shaft Bore Dia. d: 80 mm

Outer Diameter: 282 mm

Width: 230 mm

Housing: -

Customs tariff weight: - kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RTUEO80

Part Number
RTUEO80
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Outer Diameter
(mm)
Width
(mm)
Housing Customs tariff weight
(kg)
Customs tariff weight unit RoHS Certificate REACH Certificate
-

527.85 €

1 Available 4 Days 80282230-----

Loading...

  1. 1

This page is Take-up housing units RTUEO, cast iron housing, radial insert ball bearing with eccentric locking collar, heavy series, R seals, part number RTUEO80.
You can find the detail information about specifications and dimensions on part number RTUEO80.

Variation of this product

Part Number
RTUEO80-XL
RTUEO90-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Outer Diameter
(mm)
Width
(mm)
Housing Customs tariff weight
(kg)
Customs tariff weight unit RoHS Certificate REACH Certificate

579.87 €

1 17 Days 80--TUEO1616.17kgAvailableAvailable

693.31 €

1 Available 3 Days 90--TUEO1822.26kgAvailableAvailable

Tech Support