Tapered roller bearings 302, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs

Tapered roller bearings 302, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
  • Promotional pricing
  • Volume Discount
[Specifications]
・Inner Diameter d(mm): 15-220
・Outer Diameter D(mm): 35-400
・DIN ISO 355 / DIN 720

Tapered roller bearings. Single row to DIN/ISO.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30202-A
30202-XL
30203-A
30203-DY
30204-A
30205-A
30205-XL
30206-A
30206-XL
30207-XL
30208-XL
30209-A
30209-DY
30209-XL
30210-A
30210-DY
30210-XL
30211-A
30211-DY
30211-XL
30212-A
30212-XL
30213-A
30214-A
30214-XL
30215-XL
30216-A
30216-XL
30217-A
30218-A
30219-A
30220-A
30221-A
30222-A
30222-XL
30224-A
30224-XL
30226-A
30226-XL
30228-A
30228-XL
30230-A
30230-XL
30232-XL
30234-A
30234-XL
30236-A
30236-XL
30240-XL
30244-A
30244-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

12.27 €

1 Available 5 Days 153511.75234001470014100----

12.27 €

1 3 Days 153511.75260001770014400----

12.63 €

1 Same day

Stock

174013.25201001920018700----
-

9.00 €

1 Available 3 Days 174013.25-------

9.51 €

1 Available 3 Days 204715.25168002700027000----
-

14.80 €

1 Available 5 Days 255216.25-------

14.80 €

1 Available 4 Days 255216.25164003850035500----

16.24 €

1 Available 4 Days 306217.25124004350048000----

16.23 €

1 Available 3 Days 306217.25137005200048500----

19.58 €

1 Available 4 Days 357218.25117006400059000----

16.60 €

1 Available 3 Days 408019.75105007300067000----

26.03 €

1 5 Days 458520.7588007000082000----
-

26.03 €

1 Available 4 Days 458520.75-------

26.03 €

1 5 Days 458520.7596008400083000----

32.29 €

1 Available 5 Days 509021.7582007900096000----
-

32.29 €

20.34 €

1 Available Same day

Stock

509021.75-------

32.29 €

20.34 €

1 Available Same day

Stock

509021.7590009400097000----

36.78 €

1 Available 4 Days 5510022.75740091000107000----
-

26.17 €

1 Available 3 Days 5510022.75-------

33.68 €

1 Available 3 Days 5510022.758100109000109000----
-

43.75 €

1 5 Days 6011023.75-------

43.75 €

1 Available 4 Days 6011023.757500122000123000----

53.80 €

1 Available 4 Days 6512024.756100119000142000----

62.04 €

1 5 Days 7012526.255800130000160000----

44.14 €

1 Available 3 Days 7012526.256400155000162000----

45.12 €

1 3 Days 7513027.256100160000169000----

75.09 €

1 Available 4 Days 8014028.255200154000190000----

53.18 €

1 Available 4 Days 8014028,255700184000193000--1.7kg

90.80 €

1 Available 4 Days 8515030.54850178000224000----

110.60 €

69.68 €

1 Available Same day

Stock

9016032.54550201000255000----

143.77 €

1 Available 4 Days 9517034.54250222000285000----

125.12 €

1 Available 3 Days 100180374000250000325000----

216.77 €

1 Available 4 Days 105190393800280000365000----

343.38 €

1 Available 4 Days 110200413550315000415000----

293.32 €

1 17 Days 110200413950375000420000AvailableAvailable5.2kg
-

376.56 €

1 5 Days 12021543.5-------

376.56 €

1 Available 4 Days 12021543.53650395000445000----

485.50 €

1 5 Days 13023043.75-------

485.50 €

1 Available 4 Days 13023043.753400420000470000----

607.14 €

1 5 Days 14025045.752850415000560000----

490.38 €

1 Available 3 Days 14025045.753100490000560000----
-

807.30 €

1 5 Days 15027049-------

807.30 €

1 Available 4 Days 150270492900550000630000----

823.55 €

1 Available 3 Days 160290522650630000790000----
-

1,418.86 €

1 5 Days 17031057-------

1,418.86 €

1 Available 4 Days 170310572500690000810000----
-

1,997.25 €

1 Available 5 Days 18032057-------

1,997.25 €

1 Available 5 Days 180320572420720000850000----

3,109.78 €

1 Available 5 Days 2003606421409000001060000----
-

3,538.87 €

1 Available 5 Days 22040072-------

3,538.87 €

1 Available 5 Days 22040072193011200001330000----

Loading...

  1. 1

Tech Support