Tapered roller bearings 323, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs

Tapered roller bearings 323, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
  • Volume Discount
[Specifications]
・Inner Diameter d(mm): 20-150
・Outer Diameter D(mm): 52-320
・DIN ISO 355 / DIN 720

[Features]
・Higher running accuracy and smooth running
・Higher limiting speeds
・Lower heat generation in the bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32304-A
32305-A
32306-A
32306-DY
32307-A
32307-B
32308-A
32308-B
32308-B-XL
32308-XL
32309-A
32309-BA
32310-A
32310-B
32311-A
32311-B
32312-A
32312-BA
32312-XL
32313-A
32313-BA
32313-XL
32314-A
32314-BA
32315-A
32315-B
32316-A
32316-B
32317-A
32317-B-XL
32317-XL
32318-A
32319-A
32320-A
32321-A
32322-A
32324
32326
32326-A
32328-A
32330-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

24.21 €

1 Available 5 Days 205222.25152004600047500

26.20 €

1 Available 5 Days 256225.25125006200066000

31.35 €

1 Available 5 Days 307228.75107008000089000
-

22.31 €

1 Available 3 Days 307228.75---

35.67 €

1 Available 5 Days 358032.759400100000113000

67.79 €

1 Available 5 Days 358032.75910095000116000

30.37 €

1 Available 3 Days 409035.258300120000146000

42.67 €

1 Available 5 Days 409035.258000120000149000
-

-

1 4 Days 409035.25---

30.37 €

1 Available 3 Days 409035.259200143000148000

36.55 €

1 Available 3 Days 4510038.257300154000193000

100.10 €

1 Available 5 Days 4510038.257200144000188000

63.70 €

1 Available 5 Days 5011042.256600187000237000

121.08 €

1 Available 5 Days 5011042.256500165000223000

84.05 €

1 Available 5 Days 5512045.56100211000270000

143.20 €

1 Available 5 Days 5512045.55900194000265000

73.25 €

1 Available 3 Days 6013048.55600242000310000

175.29 €

1 Available 5 Days 6013048.55400220000300000

175.28 €

1 Available 5 Days 6013048.56100285000310000

125.17 €

1 17 Days 65140515100270000345000

171.05 €

1 Available 3 Days 65140515000248000340000

211.78 €

1 Available 5 Days 65140515600320000350000

165.33 €

1 Available 5 Days 70150544750310000405000

207.23 €

1 Available 3 Days 70150544650285000395000

153.85 €

1 Available 3 Days 75160584450360000475000

324.58 €

1 Available 5 Days 75160584350330000470000

177.45 €

1 Available 3 Days 8017061.54150400000530000

302.35 €

1 Available 3 Days 8017061.54100355000510000
-

-

1 4 Days 8518063.5---

353.72 €

1 Available 3 Days 8518063.54250480000590000

240.00 €

1 Available 3 Days 8518063.5---

352.83 €

1 Available 3 Days 9019067.53700485000660000

508.25 €

1 Available 3 Days 9520071.53500530000710000

647.60 €

1 Available 3 Days 10021577.5---

1,041.77 €

1 Available 5 Days 10522581.53100670000930000

1,135.77 €

1 Available 5 Days 11024084.529007400001020000

1,491.86 €

1 Available 5 Days 12026090.52750670000970000

1,995.03 €

1 Available 5 Days 13028098.7525008300001120000
-

1,995.03 €

1 Available 5 Days 13028098.75---

2,742.62 €

1 Available 5 Days 140300107.75227011700001710000

3,594.17 €

1 Available 5 Days 150320114212013300001950000

Loading...

  1. 1

Tech Support