Tapered roller bearings 331, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33114
33115
33116-DY
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

92.35 €

1 Available 5 Days 701205700174000260000

97.64 €

1 Available 5 Days 751255400178000275000
-

-

1 4 Days 80130---

Loading...

  1. 1

Basic information

Width B (or T)(mm) 37

Tech Support