Track rollers LR6, sealed on both sides

Track rollers LR6, sealed on both sides
  • Promotional pricing
  • Volume Discount
[Specifications]
・Internal Diameter(mm): 4-17
・Outer Diameter(mm): 13-40
・Width(mm): 4-10

Yoke type ball bearing track rollers, single row, sealed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LR6001-2RSR
LR6002-2RS-HLC
LR6003-2RSR-HLC
LR604-2RSR-HLC
LR604-2RSR-HLW
LR605-2RSR-HLC
LR607-2RSR-HLC-D-0-10
LR608-2RSR-HLC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

23.53 €

14.82 €

1 Same day

Stock

30812
-

20.10 €

1 17 Days 35915
-

19.82 €

5 Available 3 Days 401017
-

18.72 €

1 7 Days 1344
-

19.28 €

1 Available 12 Days 1344
-

17.28 €

1 7 Days 1655
-

19.98 €

1 Available 5 Days 30812
-

14.66 €

5 Available 3 Days 2478

Loading...

  1. 1

Tech Support